Hex jam nut (8 UN series)

Standard ANSI B18.2.2
Description Hex jam nut (8 UN series) Ø 1 - ANSI B18.2.2
Part number ANSI B18.2.2 - HJN - 8 UN - NS 1
Product selection
Selector Nominal Ø (in.) Threads per inch Thickness
1 1 8 0.575
2 1 1/8 8 0.639
3 1 1/4 8 0.751
4 1 3/8 8 0.815
5 1 1/2 8 0.88
Nominal Ø (in.)
Threads per inch
Thickness