Hex head plugs - Class 6000 - Forged steel threaded fittings - Inch table

Standard ASME B 16.11 - 2005
Description Hex head plug, Class 6000, Forged steel threaded fittings, dn = 1/8
Part number ASME B 16.11 - FTF-IT-HHP-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size A min (inch) F nominal (inch) H min (inch)
1 1/8 0.38 0.62 0.25
2 1/4 0.44 0.75 0.25
3 3/8 0.5 0.88 0.31
4 1/2 0.56 1.12 0.31
5 3/4 0.62 1.38 0.38
6 1 0.75 1.75 0.38
7 1 1/4 0.81 2.25 0.56
8 1 1/2 0.81 2.5 0.62
9 2 0.88 3 0.69
10 2 1/2 1.06 3.62 0.75
11 3 1.13 4.25 0.81
12 4 1.25 5.5 1
Nominal pipe size
A min (inch)
F nominal (inch)
H min (inch)