Head-Type press fit bushings (type H)

Standard ASME B94.33-1996
Description Head-Type press fit bushing H-10-4, Hole diameter = 80
Part number H-10-4
Product selection
Selector A - Range of Hole Diameters B Nominal - Body Diameter B Max. - Body Diameter (inch) B Min. - Body Diameter (inch) C - Body Length D Min. - Radius E - Head Diameter F - Head Thickness Number
1 #80 to 1/16 5/32 0.1578 0.1575 1/4 1/64 1/4 3/32 H-10-4
2 #80 to 1/16 5/32 0.1578 0.1575 5/16 1/64 1/4 3/32 H-10-5
3 #80 to 1/16 5/32 0.1578 0.1575 3/8 1/64 1/4 3/32 H-10-6
4 #80 to 1/16 5/32 0.1578 0.1575 1/2 1/64 1/4 3/32 H-10-8
5 1/16 to #39 13/64 0.2046 0.2043 1/4 1/64 19/64 3/32 H-13-4
6 1/16 to #39 13/64 0.2046 0.2043 5/16 1/64 19/64 3/32 H-13-5
7 1/16 to #39 13/64 0.2046 0.2043 3/8 1/64 19/64 3/32 H-13-6
8 1/16 to #39 13/64 0.2046 0.2043 1/2 1/64 19/64 3/32 H-13-8
9 #40 to 9/64 1/4 0.2516 0.2513 1/4 1/64 23/64 3/32 H-16-4
10 #40 to 9/64 1/4 0.2516 0.2513 5/16 1/64 23/64 3/32 H-16-5
11 #40 to 9/64 1/4 0.2516 0.2513 3/8 1/64 23/64 3/32 H-16-6
12 #40 to 9/64 1/4 0.2516 0.2513 1/2 1/64 23/64 3/32 H-16-8
13 #40 to 9/64 1/4 0.2516 0.2513 3/4 1/64 23/64 3/32 H-16-12
14 1/8 to #10 5/16 0.3141 0.3138 1/4 1/32 27/64 1/8 H-20-4
15 1/8 to #10 5/16 0.3141 0.3138 5/16 1/32 27/64 1/8 H-20-5
16 1/8 to #10 5/16 0.3141 0.3138 3/8 1/32 27/64 1/8 H-20-6
17 1/8 to #10 5/16 0.3141 0.3138 1/2 1/32 27/64 1/8 H-20-8
18 1/8 to #10 5/16 0.3141 0.3138 3/4 1/32 27/64 1/8 H-20-12
19 1/8 to #10 5/16 0.3141 0.3138 1 1/32 27/64 1/8 H-20-16
23 3/16 to "F" 13/32 0.4078 0.4075 1/4 1/32 1/2 5/32 H-26-4
25 3/16 to "F" 13/32 0.4078 0.4075 5/16 1/32 1/2 5/32 H-26-5
24 3/16 to "F" 13/32 0.4078 0.4075 3/8 1/32 1/2 5/32 H-26-6
21 3/16 to "F" 13/32 0.4078 0.4075 1/2 1/32 1/2 5/32 H-26-8
20 3/16 to "F" 13/32 0.4078 0.4075 3/4 1/32 1/2 5/32 H-26-12
22 3/16 to "F" 13/32 0.4078 0.4075 1 1/32 1/2 5/32 H-26-16
76 3/16 to "F" 13/32 0.4078 0.4075 1 3/8 1/32 1/2 5/32 H-26-22
26 3/16 to "O" 1/2 0.5017 0.5014 3/8 3/64 39/64 7/32 H-32-6
27 3/16 to "O" 1/2 0.5017 0.5014 1/2 3/64 39/64 7/32 H-32-8
28 3/16 to "O" 1/2 0.5017 0.5014 3/4 3/64 39/64 7/32 H-32-12
29 3/16 to "O" 1/2 0.5017 0.5014 1 3/64 39/64 7/32 H-32-16
30 3/16 to "O" 1/2 0.5017 0.5014 1 3/8 3/64 39/64 7/32 H-32-22
31 3/16 to "O" 1/2 0.5017 0.5014 1 3/4 3/64 39/64 7/32 H-32-28
32 5/16 to 7/16 5/8 0.6267 0.6264 3/8 3/64 51/64 7/32 H-40-6
33 5/16 to 7/16 5/8 0.6267 0.6264 1/2 3/64 51/64 7/32 H-40-8
34 5/16 to 7/16 5/8 0.6267 0.6264 3/4 3/64 51/64 7/32 H-40-12
35 5/16 to 7/16 5/8 0.6267 0.6264 1 3/64 51/64 7/32 H-40-16
36 5/16 to 7/16 5/8 0.6267 0.6264 1 3/8 3/64 51/64 7/32 H-40-22
37 5/16 to 7/16 5/8 0.6267 0.6264 1 3/4 3/64 51/64 7/32 H-40-28
38 5/16 to 7/16 5/8 0.6267 0.6264 2 1/8 3/64 51/64 7/32 H-40-34
39 3/8 to 17/32 3/4 0.7518 0.7515 1/2 1/16 59/64 7/32 H-48-8
40 3/8 to 17/32 3/4 0.7518 0.7515 3/4 1/16 59/64 7/32 H-48-12
41 3/8 to 17/32 3/4 0.7518 0.7515 1 1/16 59/64 7/32 H-48-16
42 3/8 to 17/32 3/4 0.7518 0.7515 1 3/8 1/16 59/64 7/32 H-48-22
43 3/8 to 17/32 3/4 0.7518 0.7515 1 3/4 1/16 59/64 7/32 H-48-28
44 3/8 to 17/32 3/4 0.7518 0.7515 2 1/8 1/16 59/64 7/32 H-48-34
45 1/2 to 5/8 7/8 0.8768 0.8765 1/2 1/16 1 7/64 1/4 H-56-8
46 1/2 to 5/8 7/8 0.8768 0.8765 3/4 1/16 1 7/64 1/4 H-56-12
47 1/2 to 5/8 7/8 0.8768 0.8765 1 1/16 1 7/64 1/4 H-56-16
48 1/2 to 5/8 7/8 0.8768 0.8765 1 3/8 1/16 1 7/64 1/4 H-56-22
49 1/2 to 5/8 7/8 0.8768 0.8765 1 3/4 1/16 1 7/64 1/4 H-56-28
50 1/2 to 5/8 7/8 0.8768 0.8765 2 1/8 1/16 1 7/64 1/4 H-56-34
51 5/8 to 3/4 1 1.0018 1.0015 1/2 3/32 1 15/64 5/16 H-64-8
52 5/8 to 3/4 1 1.0018 1.0015 3/4 3/32 1 15/64 5/16 H-64-12
53 5/8 to 3/4 1 1.0018 1.0015 1 3/32 1 15/64 5/16 H-64-16
54 5/8 to 3/4 1 1.0018 1.0015 1 3/8 3/32 1 15/64 5/16 H-64-22
55 5/8 to 3/4 1 1.0018 1.0015 1 3/4 3/32 1 15/64 5/16 H-64-28
56 5/8 to 3/4 1 1.0018 1.0015 2 1/8 3/32 1 15/64 5/16 H-64-34
57 5/8 to 3/4 1 1.0018 1.0015 2 1/2 3/32 1 15/64 5/16 H-64-40
58 3/4 to 1 1 3/8 1.3772 1.3768 3/4 3/32 1 39/64 3/8 H-88-12
59 3/4 to 1 1 3/8 1.3772 1.3768 1 3/32 1 39/64 3/8 H-88-16
60 3/4 to 1 1 3/8 1.3772 1.3768 1 3/8 3/32 1 39/64 3/8 H-88-22
61 3/4 to 1 1 3/8 1.3772 1.3768 1 3/4 3/32 1 39/64 3/8 H-88-28
62 3/4 to 1 1 3/8 1.3772 1.3768 2 1/8 3/32 1 39/64 3/8 H-88-34
63 3/4 to 1 1 3/8 1.3772 1.3768 2 1/2 3/32 1 39/64 3/8 H-88-40
64 1 to 1 3/8 1 3/4 1.7523 1.7519 1 3/32 1 63/64 3/8 H-112-16
65 1 to 1 3/8 1 3/4 1.7523 1.7519 1 3/8 3/32 1 63/64 3/8 H-112-22
66 1 to 1 3/8 1 3/4 1.7523 1.7519 1 3/4 3/32 1 63/64 3/8 H-112-28
67 1 to 1 3/8 1 3/4 1.7523 1.7519 2 1/8 3/32 1 63/64 3/8 H-112-34
68 1 to 1 3/8 1 3/4 1.7523 1.7519 2 1/2 3/32 1 63/64 3/8 H-112-40
69 1 to 1 3/8 1 3/4 1.7523 1.7519 3 3/32 1 63/64 3/8 H-112-48
70 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 1 3/32 2 31/64 3/8 H-144-16
71 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 1 3/8 3/32 2 31/64 3/8 H-144-22
72 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 1 3/4 3/32 2 31/64 3/8 H-144-28
73 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 2 1/8 3/32 2 31/64 3/8 H-144-34
74 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 2 1/2 3/32 2 31/64 3/8 H-144-40
75 1 3/8 to 1 3/4 2 1/4 2.2525 2.2521 3 3/32 2 31/64 3/8 H-144-48
A - Range of Hole Diameters
B Nominal - Body Diameter
B Max. - Body Diameter (inch)
B Min. - Body Diameter (inch)
C - Body Length
D Min. - Radius
E - Head Diameter
F - Head Thickness
Number