1

Crosses - Class 6000 - Forged steel threaded fittings - Inch table

Standard ASME B 16.11 - 2005
Description Crosses, Class 6000, Forged steel threaded fittings dn = 1/8 ''
Part number ASME B 16.11 - FTF-IT-CR-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size A (inch) H (inch) G (inch) B (inch) L2 (inch)
1 1/8 0.97 1 0.25 0.25 0.2639
2 1/4 1.12 1.31 0.26 0.32 0.4018
3 3/8 1.31 1.5 0.275 0.36 0.4078
4 1/2 1.5 1.81 0.321 0.43 0.5337
5 3/4 1.75 2.19 0.336 0.5 0.5457
6 1 2 2.44 0.391 0.58 0.6828
7 1 1/4 2.38 2.97 0.417 0.67 0.7068
8 1 1/2 2.5 3.31 0.436 0.7 0.7235
9 2 3.25 4 0.476 0.75 0.7565
10 2 1/2 3.75 4.75 0.602 0.93 1.138
11 3 4.19 5.75 0.655 1.02 1.2
12 4 4.5 6 0.735 1.09 1.3
Nominal pipe size
A (inch)
H (inch)
G (inch)
B (inch)
L2 (inch)