Combination Slotted - Type 3 Square Recessed Pan Head Machine Screws - Fine UNF

Standard ASME B18.6.3-2003
Description Combination Slotted - Type 3 Square Recessed Pan Head Machine Screw, ASME B18.6.3, No. 3 - 56 x 0.125
Part number ASME B18.6.3 - CS-T3 SRPHMS - UNF - NS No. 3 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) R Min. - Head Radius (inch) W Max. - Slot Width (inch) W Min. - Slot Width (inch) D Max. - Slot Depth (inch) D Min. - Slot Depth (inch) M Ref. - Recess Across Flats (inch) T Ref. - Recess Depth (inch) Recess Size P Max. - Penetration Gaging Depth (inch) P Min. - Penetration Gaging Depth (inch)
1 No. 3 0.099 0.193 0.18 0.078 0.069 0.01 0.035 0.027 0.036 0.023 0.07 0.066 0 0.038 0.028
2 No. 4 0.112 0.219 0.205 0.086 0.076 0.01 0.039 0.031 0.04 0.027 0.07 0.066 0 0.038 0.028
3 No. 5 0.125 0.245 0.231 0.095 0.085 0.015 0.043 0.035 0.045 0.03 0.091 0.106 1R 0.065 0.05
4 No. 6 0.138 0.27 0.256 0.103 0.093 0.015 0.048 0.039 0.05 0.033 0.091 0.106 1R 0.065 0.05
5 No. 8 0.164 0.322 0.306 0.12 0.11 0.015 0.054 0.045 0.058 0.041 0.112 0.127 2R 0.075 0.06
6 No. 10 0.19 0.373 0.357 0.137 0.126 0.02 0.06 0.05 0.068 0.048 0.112 0.127 2R 0.075 0.06
7 No. 12 0.216 0.425 0.407 0.153 0.141 0.025 0.067 0.056 0.077 0.055 0.133 0.158 3R 0.095 0.08
8 1/4 0.25 0.492 0.473 0.175 0.162 0.035 0.075 0.064 0.087 0.063 0.133 0.158 3R 0.095 0.08
9 5/16 0.3125 0.615 0.594 0.218 0.203 0.04 0.084 0.072 0.106 0.076 0.191 0.194 4R 0.1 0.85
10 3/8 0.375 0.74 0.716 0.261 0.244 0.04 0.094 0.081 0.124 0.09 0.191 0.194 4R 0.1 0.85
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
R Min. - Head Radius (inch)
W Max. - Slot Width (inch)
W Min. - Slot Width (inch)
D Max. - Slot Depth (inch)
D Min. - Slot Depth (inch)
M Ref. - Recess Across Flats (inch)
T Ref. - Recess Depth (inch)
Recess Size
P Max. - Penetration Gaging Depth (inch)
P Min. - Penetration Gaging Depth (inch)
0.125