Combination Slotted - Type 1A Cross Recessed Pan Head Machine Screws - Fine UNF

Standard ASME B18.6.3-2003
Description Combination Slotted - Type 1A Cross Recessed Pan Head Machine Screw, ASME B18.6.3, No. 0 - 80 x 0.125
Part number ASME B18.6.3 - CS-T1A CRPHMS - UNF - NS No. 0 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) R Min. - Head Radius (inch) W Max. - Slot Width (inch) W Min. - Slot Width (inch) C Max. - Slot Depth (inch) C Min. - Slot Depth (inch) M Ref. - Recess Diameter (inch) T Ref. - Recess Depth (inch) N Ref. - Recess Width (inch) Driver Size (inch) P Max. - Recess Penetration Gaging Depth (inch) P Min. - Recess Penetration Gaging Depth (inch)
15 No. 0 0.06 0.116 0.104 0.044 0.036 0.005 0.023 0.016 0.022 0.013 0.06 0.032 0.018 0 0.033 0.017
1 No. 1 0.073 0.142 0.13 0.053 0.044 0.005 0.026 0.019 0.027 0.017 0.067 0.039 0.018 0 0.04 0.024
2 No. 2 0.086 0.167 0.155 0.062 0.053 0.01 0.031 0.023 0.031 0.02 0.097 0.056 0.028 1 0.053 0.037
3 No. 3 0.099 0.193 0.18 0.071 0.062 0.01 0.035 0.027 0.036 0.023 0.105 0.065 0.029 1 0.062 0.046
4 No. 4 0.112 0.219 0.205 0.08 0.07 0.01 0.039 0.031 0.04 0.027 0.115 0.075 0.029 1 0.072 0.056
5 No. 5 0.125 0.245 0.231 0.089 0.079 0.015 0.043 0.035 0.045 0.03 0.147 0.075 0.04 2 0.068 0.05
6 No. 6 0.138 0.27 0.256 0.097 0.087 0.015 0.048 0.039 0.05 0.033 0.155 0.083 0.04 2 0.076 0.058
7 No. 8 0.164 0.322 0.306 0.115 0.105 0.015 0.054 0.045 0.058 0.041 0.17 0.099 0.041 2 0.092 0.074
8 No. 10 0.19 0.373 0.357 0.133 0.122 0.02 0.06 0.05 0.068 0.048 0.185 0.115 0.041 2 0.108 0.09
9 No. 12 0.216 0.425 0.407 0.151 0.139 0.025 0.067 0.056 0.077 0.055 0.247 0.13 0.056 3 0.117 0.099
10 1/4 0.25 0.492 0.473 0.175 0.162 0.035 0.075 0.064 0.087 0.063 0.266 0.15 0.057 3 0.137 0.119
11 5/16 0.3125 0.615 0.594 0.218 0.203 0.04 0.084 0.072 0.106 0.076 0.334 0.182 0.086 4 0.164 0.146
12 3/8 0.375 0.74 0.716 0.261 0.244 0.04 0.094 0.081 0.124 0.09 0.37 0.219 0.086 4 0.201 0.183
13 7/16 0.4375 0.863 0.838 0.304 0.286 0.05 0.094 0.081 0.142 0.105 0.392 0.242 0.086 4 0.224 0.206
14 1/2 0.5 0.987 0.958 0.348 0.327 0.055 0.106 0.091 0.161 0.118 0.413 0.264 0.086 4 0.246 0.228
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
R Min. - Head Radius (inch)
W Max. - Slot Width (inch)
W Min. - Slot Width (inch)
C Max. - Slot Depth (inch)
C Min. - Slot Depth (inch)
M Ref. - Recess Diameter (inch)
T Ref. - Recess Depth (inch)
N Ref. - Recess Width (inch)
Driver Size (inch)
P Max. - Recess Penetration Gaging Depth (inch)
P Min. - Recess Penetration Gaging Depth (inch)
0.125