Combination Slotted - Type 1 Cross Recessed Truss Head Machine Screws - Coarse UNC

Standard ASME B18.6.3-2003
Description Combination Slotted - Type 1 Cross Recessed Truss Head Machine Screw, ASME B18.6.3, No. 1 - 64 x 0.125
Part number ASME B18.6.3 - CS-T1 CRTHMS - UNC - NS No. 1 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) W Max. - Slot Width (inch) W Min. - Slot Width (inch) D Max. - Slot Depth (inch) D Min. - Slot Depth (inch) M Ref. - Recess Diameter (inch) T Ref. - Recess Depth (inch) N Ref. - Recess Width (inch) Driver Size P Max. - Recess Penetration Gaging Depth (inch) P Min. - Recess Penetration Gaging Depth (inch)
1 No. 1 0.073 0.164 0.149 0.045 0.037 0.026 0.019 0.027 0.016 0.064 0.036 0.014 0 0.038 0.02
2 No. 2 0.086 0.194 0.18 0.053 0.044 0.031 0.023 0.031 0.02 0.097 0.05 0.018 1 0.052 0.034
3 No. 3 0.099 0.226 0.211 0.061 0.051 0.035 0.027 0.036 0.023 0.103 0.057 0.018 1 0.059 0.042
4 No. 4 0.112 0.257 0.241 0.069 0.059 0.039 0.031 0.04 0.027 0.105 0.06 0.018 1 0.062 0.044
5 No. 5 0.125 0.289 0.272 0.078 0.066 0.043 0.035 0.045 0.03 0.121 0.076 0.019 1 0.078 0.06
6 No. 6 0.138 0.321 0.303 0.086 0.074 0.048 0.039 0.05 0.033 0.151 0.071 0.027 2 0.073 0.048
7 No. 8 0.164 0.384 0.364 0.102 0.088 0.054 0.045 0.058 0.04 0.166 0.086 0.029 2 0.088 0.063
8 No. 10 0.19 0.448 0.425 0.118 0.103 0.06 0.05 0.068 0.048 0.181 0.102 0.03 2 0.104 0.079
9 No. 12 0.216 0.511 0.487 0.134 0.118 0.067 0.056 0.077 0.055 0.241 0.115 0.032 3 0.111 0.086
10 1/4 0.25 0.573 0.546 0.15 0.133 0.075 0.064 0.087 0.063 0.256 0.13 0.033 3 0.126 0.101
11 5/16 0.3125 0.698 0.666 0.183 0.162 0.084 0.072 0.106 0.076 0.345 0.18 0.059 4 0.173 0.148
12 3/8 0.375 0.823 0.787 0.215 0.191 0.094 0.081 0.124 0.09 0.376 0.214 0.063 4 0.206 0.182
13 7/16 0.4375 0.948 0.907 0.248 0.221 0.094 0.081 0.142 0.104 0.407 0.244 0.068 4 0.237 0.212
14 1/2 0.5 1.073 1.028 0.28 0.25 0.106 0.091 0.161 0.118 0.437 0.275 0.072 4 0.268 0.243
15 9/16 0.5625 1.198 1.149 0.312 0.279 0.118 0.102 0.179 0.131 0.439 0.29 0.074 4 0.282 0.258
16 5/8 0.625 1.323 1.269 0.345 0.309 0.133 0.116 0.196 0.146 0.547 0.305 0.077 5 0.289 0.256
17 3/4 0.75 1.573 1.511 0.41 0.368 0.149 0.131 0.234 0.164 0.608 0.368 0.085 5 0.351 0.319
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
W Max. - Slot Width (inch)
W Min. - Slot Width (inch)
D Max. - Slot Depth (inch)
D Min. - Slot Depth (inch)
M Ref. - Recess Diameter (inch)
T Ref. - Recess Depth (inch)
N Ref. - Recess Width (inch)
Driver Size
P Max. - Recess Penetration Gaging Depth (inch)
P Min. - Recess Penetration Gaging Depth (inch)
0.125