Class 600 flanges - NPS 26 to 60 - Blind - serie B

Standard ASME B 16.47 - 1996 - Serie B
Description Class 600 flange - NPS 26 - Blind - serie b
Part number ASME B 16.47-B - BF - C600 - NPS 26 - RF
Product selection
Selector NPS (inch) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm)
1 26 889 111.3 28 806.4 44.4
2 28 952 115.8 28 863.6 47.8
3 30 1022 127 28 927.1 50.8
4 32 1086 134.9 28 984.2 53.8
5 34 1162 144.3 24 1054.1 60.5
6 36 1213 150.9 28 1104.9 60.5
7 38 1270 152.4 28 1162 60.5
8 40 1320.8 158.7 32 1212.8 60.5
9 42 1403.3 168.1 28 1282.7 66.5
10 44 1454.1 173 32 1333.5 66.5
11 46 1511.3 179.3 32 1390.6 66.5
12 48 1593.8 189 32 1460.5 73.2
13 50 1670 196.8 28 1524 79.2
14 52 1720.8 203.2 32 1574.8 79.2
15 54 1778 209.5 32 1634.9 79.2
16 56 1854.2 217.4 32 1695.4 85.9
17 58 1905 222.2 32 1746.2 85.9
18 60 1993.9 233.4 28 1822.4 91.9
NPS (inch)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)