Class 600 flanges - NPS 1/2 to 24 - Threaded

Standard ASME B 16.5 - 1996
Description Class 600 flange - NPS 1/2 - Threaded - Small female face
Part number ASME B 16.5 - TF - C600 - NPS 1/2 - SFF
Mass 1.4 kg
Note Small female face
Product selection
Selector NPS (inch) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Threaded length (mm) Weight (kg)
1 1/2 95 14.2 4 66.7 15.8 22 16 1.4
2 3/4 117 15.7 4 82.6 19 25 16 1.6
3 1 124 17.5 4 88.9 19 27 18 2.1
4 1 1/4 133 20.6 4 98.4 19 29 21 2.6
5 1 1/2 156 22.4 4 114.3 22.2 32 22 3.3
6 2 165 25.4 8 127 19 37 29 4.4
7 2 1/2 190 28.4 8 149.2 22.2 41 32 6
8 3 210 31.8 8 168.3 22.2 46 35 7.4
9 3 1/2 229 35 8 184.1 25.4 49 40 9.5
10 4 273 38.1 8 215.9 25.4 54 41 17
11 5 330 44.5 8 266.7 28.5 60 48 27
12 6 356 47.8 12 292.1 28.5 67 51 32
13 8 419 55.6 12 349.2 31.8 76 57 46
14 10 508 63.5 16 431.8 35 86 65 74
15 12 559 66.5 20 489 35 92 70 90
16 14 603 69.9 20 527 38.1 94 73 108
17 16 686 76.2 20 603.2 41.1 106 78 150
18 18 743 82.6 20 654 44.5 117 79 188
19 20 813 88.9 24 723.9 44.5 127 82 230
20 24 940 101.6 24 838.2 50.8 140 92 325
NPS (inch)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Threaded length (mm)
Weight (kg)