"C" Shapes (Inch Series)

Standard ASTM A 6/A 6M - 09
Description ''C'' Shape (Inch Series) C 4 X 4.5 X 500
Part number C 4 X 4.5
Material Steel
Product selection
Selector Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot) Area A (inch²) Depth d (inch) Flange Width bf (inch) Flange Thickness tf (inch) Web Thickness tw (inch)
1 C 15 X 50 14.7 15 3.716 0.65 0.716
2 C 15 X 40 11.8 15 3.52 0.65 0.52
3 C 15 X 33.9 9.96 15 3.4 0.65 0.4
4 C 12 X 30 8.82 12 3.17 0.501 0.51
5 C 12 X 25 7.35 12 3.047 0.501 0.387
6 C 12 X 20.7 6.09 12 2.942 0.501 0.282
7 C 10 X 30 8.82 10 3.033 0.436 0.673
8 C 10 X 25 7.35 10 2.886 0.436 0.526
9 C 10 X 20 5.88 10 2.739 0.436 0.379
10 C 10 X 15.3 4.49 10 2.6 0.436 0.24
11 C 9 X 20 5.88 9 2.648 0.413 0.448
12 C 9 X 15 4.41 9 2.485 0.413 0.285
13 C 9 X 13.4 3.94 9 2.433 0.413 0.233
14 C 8 X 18.75 5.51 8 2.527 0.39 0.487
15 C 8 X 13.75 4.04 8 2.343 0.39 0.303
16 C 8 X 11.5 3.38 8 2.26 0.39 0.22
17 C 7 X 14.75 4.33 7 2.299 0.366 0.419
18 C 7 X 12.25 3.6 7 2.194 0.366 0.314
19 C 7 X 9.8 2.87 7 2.09 0.366 0.21
20 C 6 X 13 3.83 6 2.157 0.343 0.437
21 C 6 X 10.5 3.09 6 2.034 0.343 0.314
22 C 6 X 8.2 2.4 6 1.92 0.343 0.2
23 C 5 X 9 2.64 5 1.885 0.32 0.325
24 C 5 X 6.7 1.97 5 1.75 0.32 0.19
25 C 4 X 7.25 2.13 4 1.721 0.296 0.321
26 C 4 X 6.25 1.84 4 1.647 0.272 0.247
27 C 4 X 5.4 1.59 4 1.584 0.296 0.184
28 C 4 X 4.5 1.32 4 1.584 0.296 0.125
29 C 3 X 6 1.76 3 1.596 0.273 0.356
30 C 3 X 5 1.47 3 1.498 0.273 0.258
31 C 3 X 4.1 1.21 3 1.41 0.273 0.17
32 C 3 X 3.5 1.03 3 1.372 0.273 0.132
Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot)
Area A (inch²)
Depth d (inch)
Flange Width bf (inch)
Flange Thickness tf (inch)
Web Thickness tw (inch)