Butt welding straight tee - Double Extra Strong (X.X.S.)

Standard ASME B 16.9-1993
Description Butt welding straight tee - Steel (X.X.S.) - ASME/ANSI B 16-9-1993 - DN 1/2"
Part number ASME B 16.9 - BWST - XXS - NPS 1/2 - St
Mass 0.38 kg
Material Carbon steel
Product selection
Selector Nominal Ø Length (mm) Height (mm) External Ø (mm) Horiz. length requirement (mm) Vertical height requirement (mm) Thickness (mm) Mass (kg)
1 1/2" 50 35.5 21 25 25 7.47 0.38
2 3/4" 58 42.5 27 29 29 7.82 0.38
3 1" 76 54.5 33 38 38 9.09 0.58
4 1 1/4" 96 69 42 48 48 9.7 1.05
5 1 1/2" 114 81 48 57 57 10.16 1.56
6 2" 128 94 60 64 64 11.07 2.69
7 2 1/2" 152 112.5 73 76 76 14.02 4.54
8 3" 172 130.5 89 86 86 15.24 7.63
9 4" 210 162 114 105 105 17.12 17
10 5" 248 194.5 141 124 124 19.05 25
11 6" 286 227 168 143 143 21.95 39
12 8" 356 287.5 219 178 178 22.23 69
13 10" 432 352.5 273 216 216 25.4 98
14 12" 508 416 324 254 254 25.4 150
Nominal Ø
Length (mm)
Height (mm)
External Ø (mm)
Horiz. length requirement (mm)
Vertical height requirement (mm)
Thickness (mm)
Mass (kg)