Butt welding straight tee - Schedule 20 (SCH 20)

Standard ASME B 16.9-1993
Description Butt welding straight tee - Steel (SCH 20) - ASME/ANSI B 16-9-1993 - DN 8"
Part number ASME B 16.9 - BWST - SCH 20 - NPS 8 - St
Mass 29 kg
Material Carbon steel
Product selection
Selector Nominal Ø Length (mm) Height (mm) External Ø (mm) Horiz. length requirement (mm) Vertical height requirement (mm) Thickness (mm) Mass (kg)
1 8" 356 287.5 219 178 178 6.35 29
2 10" 432 352.5 273 216 216 6.35 34.7
3 12" 508 416 324 254 254 6.35 59
4 14" 558 457 356 279 279 7.92 90
5 16" 610 508 406 305 305 7.92 100
6 18" 686 571.5 457 343 343 7.92 127.12
7 20" 762 635 508 381 381 9.52 168
8 22" 838 698.5 559 419 419 9.52 200
9 24" 864 737 610 432 432 9.52 240
10 26" 990 825 660 495 495 12.7 360.5
11 28" 1042 876.5 711 521 521 12.7 421
12 30" 1118 940 762 559 559 12.7 483.5
13 32" 1194 1003.5 813 597 597 12.7 559
14 34" 1270 1067 864 635 635 12.7 645
15 36" 1346 1130 914 673 673 12.7 731
Nominal Ø
Length (mm)
Height (mm)
External Ø (mm)
Horiz. length requirement (mm)
Vertical height requirement (mm)
Thickness (mm)
Mass (kg)