Butt welding 180° long radius elbow - Stainless steel (SCH 40S)

Standard ASME B 16.9-1993
Description Butt welding 180° long radius elbow - Stainless steel (SCH 40S) ASME/ANSI B 16-9-1993 - DN 1/2"
Part number ASME B 16.9 - BW180LRE - SCH 40S - NPS 1/2 - SS
Mass 0.16 kg
Material Stainless steel
Product selection
Selector Nominal Ø External Ø (mm) Center to center O (mm) Height K (mm) Thickness t (mm) Mass (kg)
1 1/2" 21 76 48 2.77 0.16
2 3/4" 27 76 51 2.87 0.23
3 1" 33 76 56 3.38 0.35
4 1 1/4" 42 95 70 3.56 0.75
5 1 1/2" 48 114 83 3.68 1.05
6 2" 60 152 106 3.91 2
7 2 1/2" 73 191 132 5.16 3.5
8 3" 89 229 159 5.49 5.8
9 3 1/2" 102 267 184 5.74 7.1
10 4" 114 305 210 6.02 11.1
11 5" 141 381 262 6.55 14.1
12 6" 168 457 313 7.11 21.7
13 8" 219 610 414 8.18 43
14 10" 273 762 518 9.27 77
15 12" 324 914 619 9.53 120
16 14" 356 1067 711 9.53 140
17 16" 406 1219 813 9.53 185
18 18" 457 1372 914 9.53 245
19 20" 508 1524 1016 9.53 300
20 24" 610 1829 1219 9.53 420
Nominal Ø
External Ø (mm)
Center to center O (mm)
Height K (mm)
Thickness t (mm)
Mass (kg)