1

Vlier torque thumb screws

Manufacturer Anemo Engineering
Description type A torque thumb screws, imperial units
Part Number T102
Product selection
Selector Part Number Description
1 T102 type A torque thumb screws, imperial units
2 T103 type A torque thumb screws, imperial units
3 T1031 type A torque thumb screws, imperial units
4 T103A type A torque thumb screws, imperial units
5 T103A1 type A torque thumb screws, imperial units
6 T103B type A torque thumb screws, imperial units
7 T104 type A torque thumb screws, imperial units
8 T1041 type A torque thumb screws, imperial units
9 T105 type A torque thumb screws, imperial units
10 T106 type A torque thumb screws, imperial units
11 T1061 type A torque thumb screws, imperial units
12 T107 type A torque thumb screws, imperial units
13 T1071 type A torque thumb screws, imperial units
14 T108 type A torque thumb screws, imperial units
15 T109 type A torque thumb screws, imperial units
Part Number
Description
Documentation
Contact the supplier
Anemo Engineering Fastener & Coupling solution
ANEMO ENGINEERING BVBA