AMPHENOL SOCAPEX - Free CAD models - Quadrax, MIL-DTL-38999 Series III, EN3645, EN4165 - TraceParts
AMPHENOL SOCAPEX
By AMPHENOL SOCAPEX

Quadrax, MIL-DTL-38999 Series III, EN3645, EN4165

Manufacturer AMPHENOL SOCAPEX
Description 900496 - Quadrax crimp contacts pin size 8
Part Number 900496
Omniclass number 23.35.27.00
CAD models
Share

Product selection

Cable
Index Selector Part number Contact type Contact size
1 1 900496 pin 8
2 49 900361 socket 8

Documentation

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map