AMPHENOL SOCAPEX - Free CAD models - Differential Twinax, MIL-DTL-38999 Series III, EN3645, EN4165 - TraceParts
AMPHENOL SOCAPEX
By AMPHENOL SOCAPEX

Differential Twinax, MIL-DTL-38999 Series III, EN3645, EN4165

Manufacturer AMPHENOL SOCAPEX
Description 900418 - Differential twinax contacts pin size 8
Part Number 900418
Omniclass number 23.35.27.00
CAD models
Share

Product selection

Cable
Index Selector Part number Contat type Contact size
1 1 900418 pin 8
2 32 900419 socket 8

Documentation

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map