AMPHENOL SOCAPEX - Free CAD models - Concentric twinax, MIL-DTL-38999 Series III, EN3645, EN4165 - TraceParts
AMPHENOL SOCAPEX
By AMPHENOL SOCAPEX

Concentric twinax, MIL-DTL-38999 Series III, EN3645, EN4165

Manufacturer AMPHENOL SOCAPEX
Description 600611 - Twinax contact pin size 8 - EN3155-024M08A
Part Number 600611
Omniclass number 23.35.27.00
CAD models
Share

Product selection

Cable
Index Selector Part number Contact type Contact size
1 1 600611 pin 8
2 7 600614 socket 8

Documentation

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map