AMPHENOL SOCAPEX
By AMPHENOL SOCAPEX

2M Micro Miniature - 2M805 Tri-start

Manufacturer AMPHENOL SOCAPEX
Description Tri-start, straight plug, with integrated backshell, crimp, P: Pin contacts, Electroless Nickel, 8-1 arrangement
Part number 2M805-001-16M8-1PA
Series 2M805: Tri-start
Connector type 001: Plug with integrated backshell, crimp contact
Shell type Straight plug
Shell Size and Contact arrangement 8-1
Contact gender P: Pin
Keying A
CAD models
Share
Please make sure this software has been installed.

Product selection

Series
2M805: Tri-start
Connector type
Shell type
Straight plug
Service class
Shell size & contact arrangement
Contacts gender
Keying
A

Contact the supplier

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications

Google Map