1

Bearing type D, spherical with collar

Manufacturer AMES Sintered Metallic Components
Description SELFOIL Bearing D-4-10-6-10
Part number D-4-10-6-10
Material Bronze
Product selection
Selector Inner Ø (mm) Sphere Ø (mm) Collar (mm) Length (mm)
1 4 10 6 10
2 5 12 8 11
3 6 14 9 13
4 7 16 10.5 14
5 8 18 12.5 16
6 9 20 14 17
7 10 22 15 18
8 12 23 17.5 18
Inner Ø (mm)
Sphere Ø (mm)
Collar (mm)
Length (mm)
Documentation
Contact the supplier
AMES Sintered Metallic Components Manufacturer of sintered metal part
AMES Sintered Metallic Components