1

Bearing type C, spherical

Manufacturer AMES Sintered Metallic Components
Description SELFOIL Bearing C-4-10-8
Part number C-4-10-8
Material Bronze
Product selection
Selector Inner Ø (mm) Sphere Ø (mm) Length (mm)
1 4 10 8
2 5 12 9
3 6 14 11
4 7 16 12
5 8 18 13
6 9 20 14.5
7 10 22 16
8 12 23 16
Inner Ø (mm)
Sphere Ø (mm)
Length (mm)
Documentation
Contact the supplier
AMES Sintered Metallic Components Manufacturer of sintered metal part
AMES Sintered Metallic Components