1

Thread inserts AMECOIL® - UNF pitch - Self-locking Inconel x750, uncoated

Manufacturer AMECA
Description Thread inserts AMECOIL® - UNF pitch - Self-locking Inconel x750, uncoated, range classic, 2 - 64, nominal length 1 d
Part number 6820020086
Product selection
Selector Article number Nominal diameter d Pitch (mm) Bit Ø (mm) Drilling Ø min. (mm) Drilling Ø max. (mm) Taper min ext. Ø (mm) A - Thread fitted (mm) B - Nominal length (x d) B - Nominal length (mm) C - Min drilling depth (mm) D ext ø when free min. (mm) D ext ø when free max. (mm) N - Number of turns when free ± 1/4 Range
1 6820020086 2 - 64 0.396 2.3 2.29 2.44 2.7 1.8 1 d 2.18 4 2.79 3.02 3.5 classic
2 6820030099 3 - 56 0.453 2.7 2.62 2.77 3.1 2 1 d 2.51 4.6 3.3 3.7 3.4 classic
3 6820040112 4 - 48 0.529 3 2.97 3.14 3.53 2.3 1 d 2.84 5.2 3.7 4.1 3.4 classic
4 6820060138 6 - 40 0.635 3.8 3.66 3.81 4.33 2.9 1 d 3.5 6.4 4.5 4.9 3.8 classic
5 6820080164 8 - 36 0.706 4.4 4.32 4.47 5.08 3.4 1 d 4.16 7.3 5.3 5.7 4 classic
6 6820100190 10 - 32 0.794 5.1 5 5.16 5.86 4 1 d 4.82 8.4 6.1 6.5 4.1 classic
7 6820140250 1/4 - 28 0.907 6.7 6.55 6.72 7.53 5.5 1 d 6.35 10.4 7.8 8.3 5 classic
8 6825160312 5/16 - 24 1.058 8.3 8.17 8.35 9.31 6.9 1 d 7.92 12.7 9.7 10.2 5.5 classic
9 6820380375 3/8 - 24 1.058 9.9 9.75 9.93 10.9 8.4 1 d 9.52 14.3 11.4 11.9 6.9 classic
10 6827160438 7/16 - 20 1.27 11.5 11.39 11.59 12.76 9.8 1 d 11.11 16.8 13.4 13.9 6.6 classic
11 6820120500 1/2 - 20 1.27 13.1 12.97 13.16 14.35 11.4 1 d 12.7 18.4 15.1 15.7 7.8 classic
12 6829160562 9/16 - 18 1.411 14.7 14.59 14.79 16.12 12.9 1 d 14.27 20.6 16.9 17.6 7.9 classic
13 6820580625 5/8 - 18 1.411 16.3 16.18 16.38 17.71 14.5 1 d 15.87 22.2 18.6 19.3 8.9 classic
14 6820340750 3/4 - 16 1.588 19.5 19.39 19.6 21.11 17.5 1 d 19.05 26.2 22.2 22.9 9.7 classic
15 6820780875 7/8 - 14 1.814 22.7 22.62 22.84 24.58 20.4 1 d 22.22 30.4 26 26.7 9.9 classic
16 6821041000 1" - 14 1.814 26 25.86 26.11 27.76 23.6 1 d 25.4 33.6 29.4 30.1 11.5 classic
17 6821001000 1" - 12 2.117 26 25.86 26.11 28.15 23.3 1 d 25.4 34.9 29.7 30.4 9.7 classic
18 6821181125 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 26.5 1 d 28.57 38.1 33.2 33.9 11.1 classic
19 6821141250 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 29.7 1 d 31.75 41.3 36.6 37.3 12.4 classic
20 6821381375 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 32.8 1 d 34.92 44.5 40 40.9 13.8 classic
21 6821121500 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 36 1 d 38.1 47.6 43.4 44.3 15.2 classic
22 6820020129 2 - 64 0.396 2.3 2.29 2.44 2.7 2.9 1,5 d 3.28 5 2.79 3.02 5.6 classic
23 6820030148 3 - 56 0.453 2.7 2.62 2.77 3.1 3.3 1,5 d 3.76 5.8 3.3 3.7 5.6 classic
24 6820040168 4 - 48 0.529 3 2.97 3.14 3.53 3.7 1,5 d 4.27 6.7 3.7 4.1 5.6 classic
25 6820060207 6 - 40 0.635 3.8 3.66 3.81 4.33 4.6 1,5 d 5.26 8.1 4.5 4.9 6 classic
26 6820080246 8 - 36 0.706 4.4 4.32 4.47 5.08 5.5 1,5 d 6.25 9.4 5.3 5.7 6.6 classic
27 6820100285 10 - 32 0.794 5.1 5 5.16 5.86 6.5 1,5 d 7.24 10.8 6.1 6.5 6.8 classic
28 6820140375 1/4 - 28 0.907 6.7 6.55 6.72 7.53 8.6 1,5 d 9.52 13.6 7.8 8.3 8.1 classic
29 6825160469 5/16 - 24 1.058 8.3 8.17 8.35 9.31 10.9 1,5 d 11.91 16.7 9.7 10.2 8.9 classic
30 6820380562 3/8 - 24 1.058 9.9 9.75 9.93 10.9 13.2 1,5 d 14.27 19.1 11.4 11.9 10.9 classic
31 6827160656 7/16 - 20 1.27 11.5 11.39 11.59 12.76 15.4 1,5 d 16.66 22.4 13.4 13.9 10.6 classic
32 6820120750 1/2 - 20 1.27 13.1 12.97 13.16 14.35 17.8 1,5 d 19.05 24.8 15.1 15.7 12.3 classic
33 6829160844 9/16 - 18 1.411 14.7 14.59 14.79 16.12 20.1 1,5 d 21.43 27.8 16.9 17.6 12.5 classic
34 6820580938 5/8 - 18 1.411 16.3 16.18 16.38 17.71 22.4 1,5 d 23.8 30.2 18.6 19.3 14.1 classic
35 6820341125 3/4 - 16 1.588 19.5 19.39 19.6 21.11 27 1,5 d 28.57 35.7 22.2 22.9 15.1 classic
36 6820781312 7/8 - 14 1.814 22.7 22.62 22.84 24.58 31.5 1,5 d 33.32 41.5 26 26.7 15.4 classic
37 6821041500 1" - 14 1.814 26 25.86 26.11 27.76 36.3 1,5 d 38.1 46.3 29.4 30.1 17.9 classic
38 6821001500 1" - 12 2.117 26 25.86 26.11 28.15 36 1,5 d 38.1 47.6 29.7 30.4 15.1 classic
39 6821181688 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 40.7 1,5 d 42.85 52.4 33.2 33.9 17.3 classic
40 6821141875 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 45.5 1,5 d 47.62 57.2 36.6 37.3 19.3 classic
41 6821382062 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 50.3 1,5 d 52.37 61.9 40 40.9 21.3 classic
42 6821122250 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 55.1 1,5 d 57.15 66.7 43.4 44.3 23.4 classic
43 6820020172 2 - 64 0.396 2.3 2.29 2.44 2.7 4 2 d 4.37 6.2 2.79 3.02 8 classic
44 6820030198 3 - 56 0.453 2.7 2.62 2.77 3.1 4.6 2 d 5.03 7.1 3.3 3.7 8 classic
45 6820040224 4 - 48 0.529 3 2.97 3.14 3.53 5.2 2 d 5.69 8.1 3.7 4.1 7.9 classic
46 6820060276 6 - 40 0.635 3.8 3.66 3.81 4.33 6.4 2 d 7.01 9.9 4.5 4.9 8.4 classic
47 6820080328 8 - 36 0.706 4.4 4.32 4.47 5.08 7.6 2 d 8.33 11.5 5.3 5.7 9.1 classic
48 6820100380 10 - 32 0.794 5.1 5 5.16 5.86 8.9 2 d 9.65 13.2 6.1 6.5 9.5 classic
49 6820140500 1/4 - 28 0.907 6.7 6.55 6.72 7.53 11.8 2 d 12.7 16.8 7.8 8.3 11.3 classic
50 6825160625 5/16 - 24 1.058 8.3 8.17 8.35 9.31 14.9 2 d 15.87 20.6 9.7 10.2 12.2 classic
51 6820380750 3/8 - 24 1.058 9.9 9.75 9.93 10.9 18 2 d 19.05 23.8 11.4 11.9 14.9 classic
52 6827160875 7/16 - 20 1.27 11.5 11.39 11.59 12.76 20.9 2 d 22.22 27.9 13.4 13.9 14.5 classic
53 6820121000 1/2 - 20 1.27 13.1 12.97 13.16 14.35 24.1 2 d 25.4 31.1 15.1 15.7 16.8 classic
54 6829161125 9/16 - 18 1.411 14.7 14.59 14.79 16.12 27.2 2 d 28.57 34.9 16.9 17.6 17.1 classic
55 6820581250 5/8 - 18 1.411 16.3 16.18 16.38 17.71 30.4 2 d 31.75 38.1 18.6 19.3 19.1 classic
56 6820341500 3/4 - 16 1.588 19.5 19.39 19.6 21.11 36.5 2 d 38.1 45.2 22.2 22.9 20.6 classic
57 6820781750 7/8 - 14 1.814 22.7 22.62 22.84 24.58 42.7 2 d 44.45 52.6 26 26.7 21 classic
58 6821042000 1" - 14 1.814 26 25.86 26.11 27.76 49 2 d 50.8 59 29.4 30.1 24.3 classic
59 6821002000 1" - 12 2.117 26 25.86 26.11 28.15 48.7 2 d 50.8 60.3 29.7 30.4 20.6 classic
60 6821182250 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 55 2 d 57.15 66.7 33.2 33.9 23.4 classic
61 6821142500 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 61.4 2 d 63.5 73 36.6 37.3 26.1 classic
62 6821382750 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 67.8 2 d 69.85 79.4 40 40.9 28.9 classic
63 6821123000 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 74.1 2 d 76.2 85.7 43.4 44.3 31.6 classic
64 6820020215 2 - 64 0.396 2.3 2.29 2.44 2.7 5 2,5 d 5.46 7.3 2.79 3.02 10.4 classic
65 6820030248 3 - 56 0.453 2.7 2.62 2.77 3.1 5.8 2,5 d 6.3 8.4 3.3 3.7 10.4 classic
66 6820040280 4 - 48 0.529 3 2.97 3.14 3.53 6.6 2,5 d 7.11 9.5 3.7 4.1 10.2 classic
67 6820060345 6 - 40 0.635 3.8 3.66 3.81 4.33 8.1 2,5 d 8.76 11.6 4.5 4.9 10.8 classic
68 6820080410 8 - 36 0.706 4.4 4.32 4.47 5.08 9.7 2,5 d 10.41 13.6 5.3 5.7 11.7 classic
69 6820100475 10 - 32 0.794 5.1 5 5.16 5.86 11.3 2,5 d 12.06 15.6 6.1 6.5 12.1 classic
70 6820140625 1/4 - 28 0.907 6.7 6.55 6.72 7.53 15 2,5 d 15.87 20 7.8 8.3 14.4 classic
71 6825160781 5/16 - 24 1.058 8.3 8.17 8.35 9.31 18.8 2,5 d 19.83 24.6 9.7 10.2 15.6 classic
72 6820380938 3/8 - 24 1.058 9.9 9.75 9.93 10.9 22.8 2,5 d 23.8 28.6 11.4 11.9 19 classic
73 6827161094 7/16 - 20 1.27 11.5 11.39 11.59 12.76 26.5 2,5 d 27.78 33.5 13.4 13.9 18.4 classic
74 6820121250 1/2 - 20 1.27 13.1 12.97 13.16 14.35 30.5 2,5 d 31.75 37.5 15.1 15.7 21.3 classic
75 6829161406 9/16 - 18 1.411 14.7 14.59 14.79 16.12 34.4 2,5 d 35.71 42.1 16.9 17.6 21.6 classic
76 6820581562 5/8 - 18 1.411 16.3 16.18 16.38 17.71 38.3 2,5 d 39.67 46 18.6 19.3 24.3 classic
77 6820341875 3/4 - 16 1.588 19.5 19.39 19.6 21.11 46 2,5 d 47.62 54.8 22.2 22.9 26 classic
78 6820782188 7/8 - 14 1.814 22.7 22.62 22.84 24.58 53.8 2,5 d 55.55 63.7 26 26.7 26.6 classic
79 6821042500 1" - 14 1.814 26 25.86 26.11 27.76 61.7 2,5 d 63.5 71.7 29.4 30.1 30.6 classic
80 6821002500 1" - 12 2.117 26 25.86 26.11 28.15 61.4 2,5 d 63.5 73 29.7 30.4 26.1 classic
81 6821182812 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 69.3 2,5 d 71.42 81 33.2 33.9 29.6 classic
82 6821143125 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 77.2 2,5 d 79.37 88.9 36.6 37.3 33 classic
83 6821383438 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 85.2 2,5 d 87.3 96.8 40 40.9 36.5 classic
84 6821123750 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 93.1 2,5 d 95.25 104.8 43.4 44.3 39.8 classic
85 6820020258 2 - 64 0.396 2.3 2.29 2.44 2.7 6.2 3,0 d 6.55 8.3 2.79 3.02 12.5 classic
86 6820030297 3 - 56 0.453 2.7 2.62 2.77 3.1 7.1 3,0 d 7.54 9.6 3.3 3.7 12.6 classic
87 6820040336 4 - 48 0.529 3 2.97 3.14 3.53 8 3,0 d 8.53 10.9 3.7 4.1 12.5 classic
88 6820060414 6 - 40 0.635 3.8 3.66 3.81 4.33 9.9 3,0 d 10.51 13.4 4.5 4.9 13.2 classic
89 6820080492 8 - 36 0.706 4.4 4.32 4.47 5.08 11.8 3,0 d 12.5 15.7 5.3 5.7 14.2 classic
90 6820100570 10 - 32 0.794 5.1 5 5.16 5.86 13.7 3,0 d 14.48 18 6.1 6.5 14.9 classic
91 6820140750 1/4 - 28 0.907 6.7 6.55 6.72 7.53 18.1 3,0 d 19.05 23.2 7.8 8.3 17.6 classic
92 6825160938 5/16 - 24 1.058 8.3 8.17 8.35 9.31 22.7 3,0 d 23.8 28.6 9.7 10.2 19 classic
93 6820381125 3/8 - 24 1.058 9.9 9.75 9.93 10.9 27.5 3,0 d 28.57 33.3 11.4 11.9 23.2 classic
94 6827161312 7/16 - 20 1.27 11.5 11.39 11.59 12.76 32 3,0 d 33.32 39 13.4 13.9 22.5 classic
95 6820121500 1/2 - 20 1.27 13.1 12.97 13.16 14.35 36.8 3,0 d 38.1 43.8 15.1 15.7 25.9 classic
96 6829161688 9/16 - 18 1.411 14.7 14.59 14.79 16.12 41.4 3,0 d 42.85 49.2 16.9 17.6 26.2 classic
97 6820581875 5/8 - 18 1.411 16.3 16.18 16.38 17.71 46.2 3,0 d 47.62 54 18.6 19.3 29.4 classic
98 6820342250 3/4 - 16 1.588 19.5 19.39 19.6 21.11 55.6 3,0 d 57.15 64.3 22.2 22.9 31.5 classic
99 6820782625 7/8 - 14 1.814 22.7 22.62 22.84 24.58 64.8 3,0 d 66.67 74.8 26 26.7 32.2 classic
100 6821043000 1" - 14 1.814 26 25.86 26.11 27.76 74.4 3,0 d 76.2 84.4 29.4 30.1 37 classic
101 6821003000 1" - 12 2.117 26 25.86 26.11 28.15 74 3,0 d 76.2 85.7 29.7 30.4 31.5 classic
102 6821183375 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 83.6 3,0 d 85.72 95.3 33.2 33.9 35.7 classic
103 6821143750 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 93.1 3,0 d 95.25 104.8 36.6 37.3 39.8 classic
104 6821384125 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 102.6 3,0 d 104.77 114.3 40 40.9 44 classic
105 6821124500 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 112.2 3,0 d 114.3 123.8 43.4 44.3 48.2 classic
106 6820020086SR 2 - 64 0.396 2.3 2.29 2.44 2.7 1.8 1 d 2.18 4 2.79 3.02 3.5 SR
107 6820030099SR 3 - 56 0.453 2.7 2.62 2.77 3.1 2 1 d 2.51 4.6 3.3 3.7 3.4 SR
108 6820040112SR 4 - 48 0.529 3 2.97 3.14 3.53 2.3 1 d 2.84 5.2 3.7 4.1 3.4 SR
109 6820060138SR 6 - 40 0.635 3.8 3.66 3.81 4.33 2.9 1 d 3.5 6.4 4.5 4.9 3.8 SR
110 6820080164SR 8 - 36 0.706 4.4 4.32 4.47 5.08 3.4 1 d 4.16 7.3 5.3 5.7 4 SR
111 6820100190SR 10 - 32 0.794 5.1 5 5.16 5.86 4 1 d 4.82 8.4 6.1 6.5 4.1 SR
112 6820140250SR 1/4 - 28 0.907 6.7 6.55 6.72 7.53 5.5 1 d 6.35 10.4 7.8 8.3 5 SR
113 6825160312SR 5/16 - 24 1.058 8.3 8.17 8.35 9.31 6.9 1 d 7.92 12.7 9.7 10.2 5.5 SR
114 6820380375SR 3/8 - 24 1.058 9.9 9.75 9.93 10.9 8.4 1 d 9.52 14.3 11.4 11.9 6.9 SR
115 6827160438SR 7/16 - 20 1.27 11.5 11.39 11.59 12.76 9.8 1 d 11.11 16.8 13.4 13.9 6.6 SR
116 6820120500SR 1/2 - 20 1.27 13.1 12.97 13.16 14.35 11.4 1 d 12.7 18.4 15.1 15.7 7.8 SR
117 6829160562SR 9/16 - 18 1.411 14.7 14.59 14.79 16.12 12.9 1 d 14.27 20.6 16.9 17.6 7.9 SR
118 6820580625SR 5/8 - 18 1.411 16.3 16.18 16.38 17.71 14.5 1 d 15.87 22.2 18.6 19.3 8.9 SR
119 6820340750SR 3/4 - 16 1.588 19.5 19.39 19.6 21.11 17.5 1 d 19.05 26.2 22.2 22.9 9.7 SR
120 6820780875SR 7/8 - 14 1.814 22.7 22.62 22.84 24.58 20.4 1 d 22.22 30.4 26 26.7 9.9 SR
121 6821041000SR 1" - 14 1.814 26 25.86 26.11 27.76 23.6 1 d 25.4 33.6 29.4 30.1 11.5 SR
122 6821001000SR 1" - 12 2.117 26 25.86 26.11 28.15 23.3 1 d 25.4 34.9 29.7 30.4 9.7 SR
123 6821181125SR 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 26.5 1 d 28.57 38.1 33.2 33.9 11.1 SR
124 6821141250SR 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 29.7 1 d 31.75 41.3 36.6 37.3 12.4 SR
125 6821381375SR 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 32.8 1 d 34.92 44.5 40 40.9 13.8 SR
126 6821121500SR 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 36 1 d 38.1 47.6 43.4 44.3 15.2 SR
127 6820020129SR 2 - 64 0.396 2.3 2.29 2.44 2.7 2.9 1,5 d 3.28 5 2.79 3.02 5.6 SR
128 6820030148SR 3 - 56 0.453 2.7 2.62 2.77 3.1 3.3 1,5 d 3.76 5.8 3.3 3.7 5.6 SR
129 6820040168SR 4 - 48 0.529 3 2.97 3.14 3.53 3.7 1,5 d 4.27 6.7 3.7 4.1 5.6 SR
130 6820060207SR 6 - 40 0.635 3.8 3.66 3.81 4.33 4.6 1,5 d 5.26 8.1 4.5 4.9 6 SR
131 6820080246SR 8 - 36 0.706 4.4 4.32 4.47 5.08 5.5 1,5 d 6.25 9.4 5.3 5.7 6.6 SR
132 6820100285SR 10 - 32 0.794 5.1 5 5.16 5.86 6.5 1,5 d 7.24 10.8 6.1 6.5 6.8 SR
133 6820140375SR 1/4 - 28 0.907 6.7 6.55 6.72 7.53 8.6 1,5 d 9.52 13.6 7.8 8.3 8.1 SR
134 6825160469SR 5/16 - 24 1.058 8.3 8.17 8.35 9.31 10.9 1,5 d 11.91 16.7 9.7 10.2 8.9 SR
135 6820380562SR 3/8 - 24 1.058 9.9 9.75 9.93 10.9 13.2 1,5 d 14.27 19.1 11.4 11.9 10.9 SR
136 6827160656SR 7/16 - 20 1.27 11.5 11.39 11.59 12.76 15.4 1,5 d 16.66 22.4 13.4 13.9 10.6 SR
137 6820120750SR 1/2 - 20 1.27 13.1 12.97 13.16 14.35 17.8 1,5 d 19.05 24.8 15.1 15.7 12.3 SR
138 6829160844SR 9/16 - 18 1.411 14.7 14.59 14.79 16.12 20.1 1,5 d 21.43 27.8 16.9 17.6 12.5 SR
139 6820580938SR 5/8 - 18 1.411 16.3 16.18 16.38 17.71 22.4 1,5 d 23.8 30.2 18.6 19.3 14.1 SR
140 6820341125SR 3/4 - 16 1.588 19.5 19.39 19.6 21.11 27 1,5 d 28.57 35.7 22.2 22.9 15.1 SR
141 6820781312SR 7/8 - 14 1.814 22.7 22.62 22.84 24.58 31.5 1,5 d 33.32 41.5 26 26.7 15.4 SR
142 6821041500SR 1" - 14 1.814 26 25.86 26.11 27.76 36.3 1,5 d 38.1 46.3 29.4 30.1 17.9 SR
143 6821001500SR 1" - 12 2.117 26 25.86 26.11 28.15 36 1,5 d 38.1 47.6 29.7 30.4 15.1 SR
144 6821181688SR 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 40.7 1,5 d 42.85 52.4 33.2 33.9 17.3 SR
145 6821141875SR 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 45.5 1,5 d 47.62 57.2 36.6 37.3 19.3 SR
146 6821382062SR 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 50.3 1,5 d 52.37 61.9 40 40.9 21.3 SR
147 6821122250SR 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 55.1 1,5 d 57.15 66.7 43.4 44.3 23.4 SR
148 6820020172SR 2 - 64 0.396 2.3 2.29 2.44 2.7 4 2 d 4.37 6.2 2.79 3.02 8 SR
149 6820030198SR 3 - 56 0.453 2.7 2.62 2.77 3.1 4.6 2 d 5.03 7.1 3.3 3.7 8 SR
150 6820040224SR 4 - 48 0.529 3 2.97 3.14 3.53 5.2 2 d 5.69 8.1 3.7 4.1 7.9 SR
151 6820060276SR 6 - 40 0.635 3.8 3.66 3.81 4.33 6.4 2 d 7.01 9.9 4.5 4.9 8.4 SR
152 6820080328SR 8 - 36 0.706 4.4 4.32 4.47 5.08 7.6 2 d 8.33 11.5 5.3 5.7 9.1 SR
153 6820100380SR 10 - 32 0.794 5.1 5 5.16 5.86 8.9 2 d 9.65 13.2 6.1 6.5 9.5 SR
154 6820140500SR 1/4 - 28 0.907 6.7 6.55 6.72 7.53 11.8 2 d 12.7 16.8 7.8 8.3 11.3 SR
155 6825160625SR 5/16 - 24 1.058 8.3 8.17 8.35 9.31 14.9 2 d 15.87 20.6 9.7 10.2 12.2 SR
156 6820380750SR 3/8 - 24 1.058 9.9 9.75 9.93 10.9 18 2 d 19.05 23.8 11.4 11.9 14.9 SR
157 6827160875SR 7/16 - 20 1.27 11.5 11.39 11.59 12.76 20.9 2 d 22.22 27.9 13.4 13.9 14.5 SR
158 6820121000SR 1/2 - 20 1.27 13.1 12.97 13.16 14.35 24.1 2 d 25.4 31.1 15.1 15.7 16.8 SR
159 6829161125SR 9/16 - 18 1.411 14.7 14.59 14.79 16.12 27.2 2 d 28.57 34.9 16.9 17.6 17.1 SR
160 6820581250SR 5/8 - 18 1.411 16.3 16.18 16.38 17.71 30.4 2 d 31.75 38.1 18.6 19.3 19.1 SR
161 6820341500SR 3/4 - 16 1.588 19.5 19.39 19.6 21.11 36.5 2 d 38.1 45.2 22.2 22.9 20.6 SR
162 6820781750SR 7/8 - 14 1.814 22.7 22.62 22.84 24.58 42.7 2 d 44.45 52.6 26 26.7 21 SR
163 6821042000SR 1" - 14 1.814 26 25.86 26.11 27.76 49 2 d 50.8 59 29.4 30.1 24.3 SR
164 6821002000SR 1" - 12 2.117 26 25.86 26.11 28.15 48.7 2 d 50.8 60.3 29.7 30.4 20.6 SR
165 6821182250SR 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 55 2 d 57.15 66.7 33.2 33.9 23.4 SR
166 6821142500SR 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 61.4 2 d 63.5 73 36.6 37.3 26.1 SR
167 6821382750SR 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 67.8 2 d 69.85 79.4 40 40.9 28.9 SR
168 6821123000SR 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 74.1 2 d 76.2 85.7 43.4 44.3 31.6 SR
169 6820020215SR 2 - 64 0.396 2.3 2.29 2.44 2.7 5 2,5 d 5.46 7.3 2.79 3.02 10.4 SR
170 6820030248SR 3 - 56 0.453 2.7 2.62 2.77 3.1 5.8 2,5 d 6.3 8.4 3.3 3.7 10.4 SR
171 6820040280SR 4 - 48 0.529 3 2.97 3.14 3.53 6.6 2,5 d 7.11 9.5 3.7 4.1 10.2 SR
172 6820060345SR 6 - 40 0.635 3.8 3.66 3.81 4.33 8.1 2,5 d 8.76 11.6 4.5 4.9 10.8 SR
173 6820080410SR 8 - 36 0.706 4.4 4.32 4.47 5.08 9.7 2,5 d 10.41 13.6 5.3 5.7 11.7 SR
174 6820100475SR 10 - 32 0.794 5.1 5 5.16 5.86 11.3 2,5 d 12.06 15.6 6.1 6.5 12.1 SR
175 6820140625SR 1/4 - 28 0.907 6.7 6.55 6.72 7.53 15 2,5 d 15.87 20 7.8 8.3 14.4 SR
176 6825160781SR 5/16 - 24 1.058 8.3 8.17 8.35 9.31 18.8 2,5 d 19.83 24.6 9.7 10.2 15.6 SR
177 6820380938SR 3/8 - 24 1.058 9.9 9.75 9.93 10.9 22.8 2,5 d 23.8 28.6 11.4 11.9 19 SR
178 6827161094SR 7/16 - 20 1.27 11.5 11.39 11.59 12.76 26.5 2,5 d 27.78 33.5 13.4 13.9 18.4 SR
179 6820121250SR 1/2 - 20 1.27 13.1 12.97 13.16 14.35 30.5 2,5 d 31.75 37.5 15.1 15.7 21.3 SR
180 6829161406SR 9/16 - 18 1.411 14.7 14.59 14.79 16.12 34.4 2,5 d 35.71 42.1 16.9 17.6 21.6 SR
181 6820581562SR 5/8 - 18 1.411 16.3 16.18 16.38 17.71 38.3 2,5 d 39.67 46 18.6 19.3 24.3 SR
182 6820341875SR 3/4 - 16 1.588 19.5 19.39 19.6 21.11 46 2,5 d 47.62 54.8 22.2 22.9 26 SR
183 6820782188SR 7/8 - 14 1.814 22.7 22.62 22.84 24.58 53.8 2,5 d 55.55 63.7 26 26.7 26.6 SR
184 6821042500SR 1" - 14 1.814 26 25.86 26.11 27.76 61.7 2,5 d 63.5 71.7 29.4 30.1 30.6 SR
185 6821002500SR 1" - 12 2.117 26 25.86 26.11 28.15 61.4 2,5 d 63.5 73 29.7 30.4 26.1 SR
186 6821182812SR 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 69.3 2,5 d 71.42 81 33.2 33.9 29.6 SR
187 6821143125SR 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 77.2 2,5 d 79.37 88.9 36.6 37.3 33 SR
188 6821383438SR 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 85.2 2,5 d 87.3 96.8 40 40.9 36.5 SR
189 6821123750SR 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 93.1 2,5 d 95.25 104.8 43.4 44.3 39.8 SR
190 6820020258SR 2 - 64 0.396 2.3 2.29 2.44 2.7 6.2 3,0 d 6.55 8.3 2.79 3.02 12.5 SR
191 6820030297SR 3 - 56 0.453 2.7 2.62 2.77 3.1 7.1 3,0 d 7.54 9.6 3.3 3.7 12.6 SR
192 6820040336SR 4 - 48 0.529 3 2.97 3.14 3.53 8 3,0 d 8.53 10.9 3.7 4.1 12.5 SR
193 6820060414SR 6 - 40 0.635 3.8 3.66 3.81 4.33 9.9 3,0 d 10.51 13.4 4.5 4.9 13.2 SR
194 6820080492SR 8 - 36 0.706 4.4 4.32 4.47 5.08 11.8 3,0 d 12.5 15.7 5.3 5.7 14.2 SR
195 6820100570SR 10 - 32 0.794 5.1 5 5.16 5.86 13.7 3,0 d 14.48 18 6.1 6.5 14.9 SR
196 6820140750SR 1/4 - 28 0.907 6.7 6.55 6.72 7.53 18.1 3,0 d 19.05 23.2 7.8 8.3 17.6 SR
197 6825160938SR 5/16 - 24 1.058 8.3 8.17 8.35 9.31 22.7 3,0 d 23.8 28.6 9.7 10.2 19 SR
198 6820381125SR 3/8 - 24 1.058 9.9 9.75 9.93 10.9 27.5 3,0 d 28.57 33.3 11.4 11.9 23.2 SR
199 6827161312SR 7/16 - 20 1.27 11.5 11.39 11.59 12.76 32 3,0 d 33.32 39 13.4 13.9 22.5 SR
200 6820121500SR 1/2 - 20 1.27 13.1 12.97 13.16 14.35 36.8 3,0 d 38.1 43.8 15.1 15.7 25.9 SR
201 6829161688SR 9/16 - 18 1.411 14.7 14.59 14.79 16.12 41.4 3,0 d 42.85 49.2 16.9 17.6 26.2 SR
202 6820581875SR 5/8 - 18 1.411 16.3 16.18 16.38 17.71 46.2 3,0 d 47.62 54 18.6 19.3 29.4 SR
203 6820342250SR 3/4 - 16 1.588 19.5 19.39 19.6 21.11 55.6 3,0 d 57.15 64.3 22.2 22.9 31.5 SR
204 6820782625SR 7/8 - 14 1.814 22.7 22.62 22.84 24.58 64.8 3,0 d 66.67 74.8 26 26.7 32.2 SR
205 6821043000SR 1" - 14 1.814 26 25.86 26.11 27.76 74.4 3,0 d 76.2 84.4 29.4 30.1 37 SR
206 6821003000SR 1" - 12 2.117 26 25.86 26.11 28.15 74 3,0 d 76.2 85.7 29.7 30.4 31.5 SR
207 6821183375SR 1"1/8 - 12 2.117 29.2 29.03 29.29 31.33 83.6 3,0 d 85.72 95.3 33.2 33.9 35.7 SR
208 6821143750SR 1"1/4 - 12 2.117 32.4 32.21 32.46 34.5 93.1 3,0 d 95.25 104.8 36.6 37.3 39.8 SR
209 6821384125SR 1"3/8 - 12 2.117 35.5 35.38 35.63 37.68 102.6 3,0 d 104.77 114.3 40 40.9 44 SR
210 6821124500SR 1"1/2 - 12 2.117 38.7 38.56 38.81 40.85 112.2 3,0 d 114.3 123.8 43.4 44.3 48.2 SR
Article number
Nominal diameter d
Pitch (mm)
Bit Ø (mm)
Drilling Ø min. (mm)
Drilling Ø max. (mm)
Taper min ext. Ø (mm)
A - Thread fitted (mm)
B - Nominal length (x d)
B - Nominal length (mm)
C - Min drilling depth (mm)
D ext ø when free min. (mm)
D ext ø when free max. (mm)
N - Number of turns when free ± 1/4
Range
Documentation
Contact the supplier
AMECA Universal solutions in mechanical fastening
AMECA