1

Thread inserts AMECOIL® - UNC pitch - Self-locking Inconel x750 silvered

Manufacturer AMECA
Description Thread inserts AMECOIL® - UNC pitch - Self-locking Inconel x750 silvered, range classic, 2 - 56, nominal length 1 d
Part number 6610020086
Product selection
Selector Article number Nominal diameter d Pitch (mm) Bit Ø (mm) Drilling Ø min. (mm) Drilling Ø max. (mm) Taper min ext. Ø (mm) A - Thread fitted (mm) B - Nominal length (x d) B - Nominal length (mm) C - Min drilling depth (mm) D ext ø when free min. (mm) D ext ø when free max. (mm) N - Number of turns when free ± 1/4 Range
1 6610020086 2 - 56 0.453 2.4 2.3 2.5 2.77 1.7 1 d 2.18 4.2 2.8 3 3 classic
2 6610030099 3 - 48 0.529 2.7 2.65 2.8 3.2 2 1 d 2.51 4.9 3.2 3.5 2.8 classic
3 6610040112 4 - 40 0.635 3.1 3 3.15 3.67 2.2 1 d 2.84 5.7 3.6 4 2.8 classic
4 6610050125 5 - 40 0.635 3.4 3.33 3.5 4 2.5 1 d 3.17 6 4 4.4 3.3 classic
5 6610060138 6 - 32 0.794 3.8 3.68 3.89 4.54 2.7 1 d 3.5 7.1 4.5 4.9 2.8 classic
6 6610080164 8 - 32 0.794 4.4 4.34 4.52 5.2 3.4 1 d 4.16 7.7 5.2 5.6 3.5 classic
7 6610100190 10 - 24 1.058 5.2 5.06 5.28 6.2 3.8 1 d 4.82 9.6 6.2 6.6 2.9 classic
8 6610120216 12 - 24 1.058 5.8 5.72 5.92 6.86 4.4 1 d 5.48 10.3 6.8 7.2 3.5 classic
9 6610140250 1/4 - 20 1.27 6.7 6.62 6.86 8 5.1 1 d 6.35 12.1 8 8.4 3.4 classic
10 6615160312 5/16 - 18 1.411 8.4 8.24 8.49 9.77 6.5 1 d 7.92 14.3 9.7 10.2 4 classic
11 6610380375 3/8 - 16 1.588 10 9.89 10.12 11.59 7.9 1 d 9.52 16.7 11.5 12 4.4 classic
12 6617160438 7/16 - 14 1.814 11.6 11.51 11.78 13.47 9.3 1 d 11.11 19.3 13.4 14 4.5 classic
13 6610120500 1/2 - 13 1.954 13.2 13.12 13.4 15.24 10.7 1 d 12.7 21.5 15.2 15.8 4.8 classic
14 6619160562 9/16 - 12 2.117 14.9 14.75 15.03 17.04 12.2 1 d 14.27 23.8 17 17.6 5.1 classic
15 6610580625 5/8 - 11 2.309 16.5 16.38 16.68 18.88 13.6 1 d 15.87 26.3 18.9 19.5 5.3 classic
16 6610340750 3/4 - 10 2.54 19.8 19.6 19.91 22.35 16.5 1 d 19.05 30.5 22.4 23 5.9 classic
17 6610780875 7/8 - 9 2.822 23 22.84 23.18 25.89 19.4 1 d 22.22 34.9 26 26.7 6.3 classic
18 6611001000 1" - 8 3.175 26.4 26.09 26.47 29.53 22.2 1 d 25.4 39.7 29.6 30.4 6.4 classic
19 6611181125 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 24.9 1 d 28.57 44.9 33.4 34.4 6.3 classic
20 6611141250 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 28.1 1 d 31.75 48.1 36.7 37.7 7 classic
21 6611381375 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 30.7 1 d 34.92 54 40.6 41.7 6.5 classic
22 6611121500 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 33.9 1 d 38.1 57.2 43.9 45 7.2 classic
23 6610020129 2 - 56 0.453 2.4 2.3 2.5 2.77 2.8 1,5 d 3.28 5.3 2.8 3 5.2 classic
24 6610030148 3 - 48 0.529 2.7 2.65 2.8 3.2 3.2 1,5 d 3.76 6.2 3.2 3.5 5 classic
25 6610040168 4 - 40 0.635 3.1 3 3.15 3.67 3.6 1,5 d 4.27 7.1 3.6 4 4.8 classic
26 6610050188 5 - 40 0.635 3.4 3.33 3.5 4 4.1 1,5 d 4.75 7.6 4 4.4 5.5 classic
27 6610060207 6 - 32 0.794 3.8 3.68 3.89 4.54 4.5 1,5 d 5.26 8.8 4.5 4.9 4.8 classic
28 6610080246 8 - 32 0.794 4.4 4.34 4.52 5.2 5.5 1,5 d 6.25 9.8 5.2 5.6 5.9 classic
29 6610100285 10 - 24 1.058 5.2 5.06 5.28 6.2 6.2 1,5 d 7.24 12 6.2 6.6 5 classic
30 6610120324 12 - 24 1.058 5.8 5.72 5.92 6.86 7.1 1,5 d 8.23 13 6.8 7.2 5.9 classic
31 6610140375 1/4 - 20 1.27 6.7 6.62 6.86 8 8.2 1,5 d 9.52 15.2 8 8.4 5.7 classic
32 6615160469 5/16 - 18 1.411 8.4 8.24 8.49 9.77 10.5 1,5 d 11.91 18.3 9.7 10.2 6.6 classic
33 6610380562 3/8 - 16 1.588 10 9.89 10.12 11.59 12.7 1,5 d 14.27 21.4 11.5 12 7.2 classic
34 6617160656 7/16 - 14 1.814 11.6 11.51 11.78 13.47 14.9 1,5 d 16.66 24.8 13.4 14 7.4 classic
35 6610120750 1/2 - 13 1.954 13.2 13.12 13.4 15.24 17.1 1,5 d 19.05 27.8 15.2 15.8 7.9 classic
36 6619160844 9/16 - 12 2.117 14.9 14.75 15.03 17.04 19.3 1,5 d 21.43 31 17 17.6 8.3 classic
37 6610580938 5/8 - 11 2.309 16.5 16.38 16.68 18.88 21.5 1,5 d 23.8 34.2 18.9 19.5 8.3 classic
38 6610341125 3/4 - 10 2.54 19.8 19.6 19.91 22.35 26 1,5 d 28.57 40 22.4 23 9.4 classic
39 6610781312 7/8 - 9 2.822 23 22.84 23.18 25.89 30.5 1,5 d 33.32 46 26 26.7 10 classic
40 6611001500 1" - 8 3.175 26.4 26.09 26.47 29.53 34.9 1,5 d 38.1 52.4 29.6 30.4 10.2 classic
41 6611181688 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 39.2 1,5 d 42.85 59.2 33.4 34.4 9.9 classic
42 6611141875 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 44 1,5 d 47.62 64 36.7 37.7 11.2 classic
43 6611382062 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 48.2 1,5 d 52.37 71.4 40.6 41.7 10.5 classic
44 6611122250 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 52.9 1,5 d 57.15 76.2 43.9 45 11.5 classic
45 6610020172 2 - 56 0.453 2.4 2.3 2.5 2.77 3.9 2 d 4.37 6.4 2.8 3 7.4 classic
46 6610030198 3 - 48 0.529 2.7 2.65 2.8 3.2 4.5 2 d 5.03 7.4 3.2 3.5 7.2 classic
47 6610040224 4 - 40 0.635 3.1 3 3.15 3.67 5.1 2 d 5.69 8.6 3.6 4 6.8 classic
48 6610050250 5 - 40 0.635 3.4 3.33 3.5 4 5.7 2 d 6.35 9.2 4 4.4 7.8 classic
49 6610060276 6 - 32 0.794 3.8 3.68 3.89 4.54 6.2 2 d 7.01 10.6 4.5 4.9 6.7 classic
50 6610080328 8 - 32 0.794 4.4 4.34 4.52 5.2 7.5 2 d 8.33 11.9 5.2 5.6 8.3 classic
51 6610100380 10 - 24 1.058 5.2 5.06 5.28 6.2 8.6 2 d 9.65 14.4 6.2 6.6 7.1 classic
52 6610120432 12 - 24 1.058 5.8 5.72 5.92 6.86 9.9 2 d 10.97 15.7 6.8 7.2 8.3 classic
53 6610140500 1/4 - 20 1.27 6.7 6.62 6.86 8 11.4 2 d 12.7 18.4 8 8.4 8 classic
54 6615160625 5/16 - 18 1.411 8.4 8.24 8.49 9.77 14.5 2 d 15.87 22.2 9.7 10.2 9.3 classic
55 6610380750 3/8 - 16 1.588 10 9.89 10.12 11.59 17.5 2 d 19.05 26.2 11.5 12 10 classic
56 6617160875 7/16 - 14 1.814 11.6 11.51 11.78 13.47 20.4 2 d 22.22 30.4 13.4 14 10.3 classic
57 6610121000 1/2 - 13 1.954 13.2 13.12 13.4 15.24 23.4 2 d 25.4 34.2 15.2 15.8 10.9 classic
58 6619161125 9/16 - 12 2.117 14.9 14.75 15.03 17.04 26.5 2 d 28.57 38.1 17 17.6 11.5 classic
59 6610581250 5/8 - 11 2.309 16.5 16.38 16.68 18.88 29.4 2 d 31.75 42.1 18.9 19.5 11.8 classic
60 6610341500 3/4 - 10 2.54 19.8 19.6 19.91 22.35 35.5 2 d 38.1 49.5 22.4 23 13 classic
61 6610781750 7/8 - 9 2.822 23 22.84 23.18 25.89 41.6 2 d 44.45 57.2 26 26.7 13.7 classic
62 6611002000 1" - 8 3.175 26.4 26.09 26.47 29.53 47.6 2 d 50.8 65.1 29.6 30.4 14 classic
63 6611182250 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 53.2 2 d 57.15 73.5 33.4 34.4 13.6 classic
64 6611142500 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 59.9 2 d 63.5 79.8 36.7 37.7 15.4 classic
65 6611382750 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 65.7 2 d 69.85 88.9 40.6 41.7 14.4 classic
66 6611123000 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 72 2 d 76.2 95.3 43.9 45 15.9 classic
67 6610020215 2 - 56 0.453 2.4 2.3 2.5 2.77 5 2,5 d 5.46 7.5 2.8 3 9.6 classic
68 6610030248 3 - 48 0.529 2.7 2.65 2.8 3.2 5.8 2,5 d 6.3 8.7 3.2 3.5 9.4 classic
69 6610040280 4 - 40 0.635 3.1 3 3.15 3.67 6.5 2,5 d 7.11 10 3.6 4 8.8 classic
70 6610050312 5 - 40 0.635 3.4 3.33 3.5 4 7.3 2,5 d 7.92 10.8 4 4.4 10 classic
71 6610060345 6 - 32 0.794 3.8 3.68 3.89 4.54 8 2,5 d 8.76 12.3 4.5 4.9 8.7 classic
72 6610080410 8 - 32 0.794 4.4 4.34 4.52 5.2 9.6 2,5 d 10.41 14 5.2 5.6 10.7 classic
73 6610100475 10 - 24 1.058 5.2 5.06 5.28 6.2 11 2,5 d 12.06 16.8 6.2 6.6 9.2 classic
74 6610120540 12 - 24 1.058 5.8 5.72 5.92 6.86 12.6 2,5 d 13.71 18.5 6.8 7.2 10.7 classic
75 6610140625 1/4 - 20 1.27 6.7 6.62 6.86 8 14.6 2,5 d 15.87 21.6 8 8.4 10.3 classic
76 6615160781 5/16 - 18 1.411 8.4 8.24 8.49 9.77 18.4 2,5 d 19.83 26.2 9.7 10.2 11.9 classic
77 6610380938 3/8 - 16 1.588 10 9.89 10.12 11.59 22.2 2,5 d 23.8 31 11.5 12 12.9 classic
78 6617161094 7/16 - 14 1.814 11.6 11.51 11.78 13.47 26 2,5 d 27.78 35.9 13.4 14 13.1 classic
79 6610121250 1/2 - 13 1.954 13.2 13.12 13.4 15.24 29.8 2,5 d 31.75 40.5 15.2 15.8 13.9 classic
80 6619161406 9/16 - 12 2.117 14.9 14.75 15.03 17.04 33.6 2,5 d 35.71 45.2 17 17.6 14.7 classic
81 6610581562 5/8 - 11 2.309 16.5 16.38 16.68 18.88 37.4 2,5 d 39.67 50.1 18.9 19.5 15 classic
82 6610341875 3/4 - 10 2.54 19.8 19.6 19.91 22.35 45.1 2,5 d 47.62 59 22.4 23 16.5 classic
83 6610782188 7/8 - 9 2.822 23 22.84 23.18 25.89 52.7 2,5 d 55.55 68.3 26 26.7 17.5 classic
84 6611002500 1" - 8 3.175 26.4 26.09 26.47 29.53 60.3 2,5 d 63.5 77.8 29.6 30.4 17.7 classic
85 6611182812 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 67.8 2,5 d 71.42 87.8 33.4 34.4 17.5 classic
86 6611143125 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 75.7 2,5 d 79.37 96 36.7 37.7 19.5 classic
87 6611383438 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 83 2,5 d 87.3 106 40.6 41.7 18.4 classic
88 6611123750 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 91 2,5 d 95.25 115 43.9 45 20.2 classic
89 6610020258 2 - 56 0.453 2.4 2.3 2.5 2.77 6.1 3,0 d 6.55 8.6 2.8 3 11.8 classic
90 6610030297 3 - 48 0.529 2.7 2.65 2.8 3.2 7 3,0 d 7.54 10 3.2 3.5 11.5 classic
91 6610040336 4 - 40 0.635 3.1 3 3.15 3.67 7.9 3,0 d 8.53 11.4 3.6 4 10.8 classic
92 6610050375 5 - 40 0.635 3.4 3.33 3.5 4 8.9 3,0 d 9.52 12.4 4 4.4 12.2 classic
93 6610060414 6 - 32 0.794 3.8 3.68 3.89 4.54 9.7 3,0 d 10.51 14.1 4.5 4.9 10.8 classic
94 6610080492 8 - 32 0.794 4.4 4.34 4.52 5.2 11.7 3,0 d 12.5 16.1 5.2 5.6 13.2 classic
95 6610100570 10 - 24 1.058 5.2 5.06 5.28 6.2 13.4 3,0 d 14.48 19.2 6.2 6.6 11.4 classic
96 6610120648 12 - 24 1.058 5.8 5.72 5.92 6.86 15.4 3,0 d 16.46 21.3 6.8 7.2 13.2 classic
97 6610140750 1/4 - 20 1.27 6.7 6.62 6.86 8 17.8 3,0 d 19.05 24.8 8 8.4 12.7 classic
98 6615160938 5/16 - 18 1.411 8.4 8.24 8.49 9.77 22.4 3,0 d 23.8 30.2 9.7 10.2 14.7 classic
99 6610381125 3/8 - 16 1.588 10 9.89 10.12 11.59 27 3,0 d 28.57 35.7 11.5 12 15.7 classic
100 6617161312 7/16 - 14 1.814 11.6 11.51 11.78 13.47 31.5 3,0 d 33.32 41.5 13.4 14 16.1 classic
101 6610121500 1/2 - 13 1.954 13.2 13.12 13.4 15.24 36.1 3,0 d 38.1 46.9 15.2 15.8 17.1 classic
102 6619161688 9/16 - 12 2.117 14.9 14.75 15.03 17.04 40.7 3,0 d 42.85 52.4 17 17.6 17.8 classic
103 6610581875 5/8 - 11 2.309 16.5 16.38 16.68 18.88 45.3 3,0 d 47.62 58 18.9 19.5 18.4 classic
104 6610342250 3/4 - 10 2.54 19.8 19.6 19.91 22.35 54.6 3,0 d 57.15 68.6 22.4 23 20.2 classic
105 6610782625 7/8 - 9 2.822 23 22.84 23.18 25.89 63.8 3,0 d 66.67 79.4 26 26.7 21.3 classic
106 6611003000 1" - 8 3.175 26.4 26.09 26.47 29.53 73 3,0 d 76.2 90.5 29.6 30.4 21.6 classic
107 6611183375 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 82 3,0 d 85.72 102 33.4 34.4 21.3 classic
108 6611143750 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 91.6 3,0 d 95.25 111.8 36.7 37.7 23.7 classic
109 6611384125 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 100.5 3,0 d 104.77 124 40.6 41.7 22.3 classic
110 6611124500 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 110 3,0 d 114.3 133 43.9 45 24.5 classic
111 6610020086SR 2 - 56 0.453 2.4 2.3 2.5 2.77 1.7 1 d 2.18 4.2 2.8 3 3 SR
112 6610030099SR 3 - 48 0.529 2.7 2.65 2.8 3.2 2 1 d 2.51 4.9 3.2 3.5 2.8 SR
113 6610040112SR 4 - 40 0.635 3.1 3 3.15 3.67 2.2 1 d 2.84 5.7 3.6 4 2.8 SR
114 6610050125SR 5 - 40 0.635 3.4 3.33 3.5 4 2.5 1 d 3.17 6 4 4.4 3.3 SR
115 6610060138SR 6 - 32 0.794 3.8 3.68 3.89 4.54 2.7 1 d 3.5 7.1 4.5 4.9 2.8 SR
116 6610080164SR 8 - 32 0.794 4.4 4.34 4.52 5.2 3.4 1 d 4.16 7.7 5.2 5.6 3.5 SR
117 6610100190SR 10 - 24 1.058 5.2 5.06 5.28 6.2 3.8 1 d 4.82 9.6 6.2 6.6 2.9 SR
118 6610120216SR 12 - 24 1.058 5.8 5.72 5.92 6.86 4.4 1 d 5.48 10.3 6.8 7.2 3.5 SR
119 6610140250SR 1/4 - 20 1.27 6.7 6.62 6.86 8 5.1 1 d 6.35 12.1 8 8.4 3.4 SR
120 6615160312SR 5/16 - 18 1.411 8.4 8.24 8.49 9.77 6.5 1 d 7.92 14.3 9.7 10.2 4 SR
121 6610380375SR 3/8 - 16 1.588 10 9.89 10.12 11.59 7.9 1 d 9.52 16.7 11.5 12 4.4 SR
122 6617160438SR 7/16 - 14 1.814 11.6 11.51 11.78 13.47 9.3 1 d 11.11 19.3 13.4 14 4.5 SR
123 6610120500SR 1/2 - 13 1.954 13.2 13.12 13.4 15.24 10.7 1 d 12.7 21.5 15.2 15.8 4.8 SR
124 6619160562SR 9/16 - 12 2.117 14.9 14.75 15.03 17.04 12.2 1 d 14.27 23.8 17 17.6 5.1 SR
125 6610580625SR 5/8 - 11 2.309 16.5 16.38 16.68 18.88 13.6 1 d 15.87 26.3 18.9 19.5 5.3 SR
126 6610340750SR 3/4 - 10 2.54 19.8 19.6 19.91 22.35 16.5 1 d 19.05 30.5 22.4 23 5.9 SR
127 6610780875SR 7/8 - 9 2.822 23 22.84 23.18 25.89 19.4 1 d 22.22 34.9 26 26.7 6.3 SR
128 6611001000SR 1" - 8 3.175 26.4 26.09 26.47 29.53 22.2 1 d 25.4 39.7 29.6 30.4 6.4 SR
129 6611181125SR 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 24.9 1 d 28.57 44.9 33.4 34.4 6.3 SR
130 6611141250SR 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 28.1 1 d 31.75 48.1 36.7 37.7 7 SR
131 6611381375SR 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 30.7 1 d 34.92 54 40.6 41.7 6.5 SR
132 6611121500SR 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 33.9 1 d 38.1 57.2 43.9 45 7.2 SR
133 6610020129SR 2 - 56 0.453 2.4 2.3 2.5 2.77 2.8 1,5 d 3.28 5.3 2.8 3 5.2 SR
134 6610030148SR 3 - 48 0.529 2.7 2.65 2.8 3.2 3.2 1,5 d 3.76 6.2 3.2 3.5 5 SR
135 6610040168SR 4 - 40 0.635 3.1 3 3.15 3.67 3.6 1,5 d 4.27 7.1 3.6 4 4.8 SR
136 6610050188SR 5 - 40 0.635 3.4 3.33 3.5 4 4.1 1,5 d 4.75 7.6 4 4.4 5.5 SR
137 6610060207SR 6 - 32 0.794 3.8 3.68 3.89 4.54 4.5 1,5 d 5.26 8.8 4.5 4.9 4.8 SR
138 6610080246SR 8 - 32 0.794 4.4 4.34 4.52 5.2 5.5 1,5 d 6.25 9.8 5.2 5.6 5.9 SR
139 6610100285SR 10 - 24 1.058 5.2 5.06 5.28 6.2 6.2 1,5 d 7.24 12 6.2 6.6 5 SR
140 6610120324SR 12 - 24 1.058 5.8 5.72 5.92 6.86 7.1 1,5 d 8.23 13 6.8 7.2 5.9 SR
141 6610140375SR 1/4 - 20 1.27 6.7 6.62 6.86 8 8.2 1,5 d 9.52 15.2 8 8.4 5.7 SR
142 6615160469SR 5/16 - 18 1.411 8.4 8.24 8.49 9.77 10.5 1,5 d 11.91 18.3 9.7 10.2 6.6 SR
143 6610380562SR 3/8 - 16 1.588 10 9.89 10.12 11.59 12.7 1,5 d 14.27 21.4 11.5 12 7.2 SR
144 6617160656SR 7/16 - 14 1.814 11.6 11.51 11.78 13.47 14.9 1,5 d 16.66 24.8 13.4 14 7.4 SR
145 6610120750SR 1/2 - 13 1.954 13.2 13.12 13.4 15.24 17.1 1,5 d 19.05 27.8 15.2 15.8 7.9 SR
146 6619160844SR 9/16 - 12 2.117 14.9 14.75 15.03 17.04 19.3 1,5 d 21.43 31 17 17.6 8.3 SR
147 6610580938SR 5/8 - 11 2.309 16.5 16.38 16.68 18.88 21.5 1,5 d 23.8 34.2 18.9 19.5 8.3 SR
148 6610341125SR 3/4 - 10 2.54 19.8 19.6 19.91 22.35 26 1,5 d 28.57 40 22.4 23 9.4 SR
149 6610781312SR 7/8 - 9 2.822 23 22.84 23.18 25.89 30.5 1,5 d 33.32 46 26 26.7 10 SR
150 6611001500SR 1" - 8 3.175 26.4 26.09 26.47 29.53 34.9 1,5 d 38.1 52.4 29.6 30.4 10.2 SR
151 6611181688SR 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 39.2 1,5 d 42.85 59.2 33.4 34.4 9.9 SR
152 6611141875SR 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 44 1,5 d 47.62 64 36.7 37.7 11.2 SR
153 6611382062SR 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 48.2 1,5 d 52.37 71.4 40.6 41.7 10.5 SR
154 6611122250SR 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 52.9 1,5 d 57.15 76.2 43.9 45 11.5 SR
155 6610020172SR 2 - 56 0.453 2.4 2.3 2.5 2.77 3.9 2 d 4.37 6.4 2.8 3 7.4 SR
156 6610030198SR 3 - 48 0.529 2.7 2.65 2.8 3.2 4.5 2 d 5.03 7.4 3.2 3.5 7.2 SR
157 6610040224SR 4 - 40 0.635 3.1 3 3.15 3.67 5.1 2 d 5.69 8.6 3.6 4 6.8 SR
158 6610050250SR 5 - 40 0.635 3.4 3.33 3.5 4 5.7 2 d 6.35 9.2 4 4.4 7.8 SR
159 6610060276SR 6 - 32 0.794 3.8 3.68 3.89 4.54 6.2 2 d 7.01 10.6 4.5 4.9 6.7 SR
160 6610080328SR 8 - 32 0.794 4.4 4.34 4.52 5.2 7.5 2 d 8.33 11.9 5.2 5.6 8.3 SR
161 6610100380SR 10 - 24 1.058 5.2 5.06 5.28 6.2 8.6 2 d 9.65 14.4 6.2 6.6 7.1 SR
162 6610120432SR 12 - 24 1.058 5.8 5.72 5.92 6.86 9.9 2 d 10.97 15.7 6.8 7.2 8.3 SR
163 6610140500SR 1/4 - 20 1.27 6.7 6.62 6.86 8 11.4 2 d 12.7 18.4 8 8.4 8 SR
164 6615160625SR 5/16 - 18 1.411 8.4 8.24 8.49 9.77 14.5 2 d 15.87 22.2 9.7 10.2 9.3 SR
165 6610380750SR 3/8 - 16 1.588 10 9.89 10.12 11.59 17.5 2 d 19.05 26.2 11.5 12 10 SR
166 6617160875SR 7/16 - 14 1.814 11.6 11.51 11.78 13.47 20.4 2 d 22.22 30.4 13.4 14 10.3 SR
167 6610121000SR 1/2 - 13 1.954 13.2 13.12 13.4 15.24 23.4 2 d 25.4 34.2 15.2 15.8 10.9 SR
168 6619161125SR 9/16 - 12 2.117 14.9 14.75 15.03 17.04 26.5 2 d 28.57 38.1 17 17.6 11.5 SR
169 6610581250SR 5/8 - 11 2.309 16.5 16.38 16.68 18.88 29.4 2 d 31.75 42.1 18.9 19.5 11.8 SR
170 6610341500SR 3/4 - 10 2.54 19.8 19.6 19.91 22.35 35.5 2 d 38.1 49.5 22.4 23 13 SR
171 6610781750SR 7/8 - 9 2.822 23 22.84 23.18 25.89 41.6 2 d 44.45 57.2 26 26.7 13.7 SR
172 6611002000SR 1" - 8 3.175 26.4 26.09 26.47 29.53 47.6 2 d 50.8 65.1 29.6 30.4 14 SR
173 6611182250SR 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 53.2 2 d 57.15 73.5 33.4 34.4 13.6 SR
174 6611142500SR 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 59.9 2 d 63.5 79.8 36.7 37.7 15.4 SR
175 6611382750SR 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 65.7 2 d 69.85 88.9 40.6 41.7 14.4 SR
176 6611123000SR 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 72 2 d 76.2 95.3 43.9 45 15.9 SR
177 6610020215SR 2 - 56 0.453 2.4 2.3 2.5 2.77 5 2,5 d 5.46 7.5 2.8 3 9.6 SR
178 6610030248SR 3 - 48 0.529 2.7 2.65 2.8 3.2 5.8 2,5 d 6.3 8.7 3.2 3.5 9.4 SR
179 6610040280SR 4 - 40 0.635 3.1 3 3.15 3.67 6.5 2,5 d 7.11 10 3.6 4 8.8 SR
180 6610050312SR 5 - 40 0.635 3.4 3.33 3.5 4 7.3 2,5 d 7.92 10.8 4 4.4 10 SR
181 6610060345SR 6 - 32 0.794 3.8 3.68 3.89 4.54 8 2,5 d 8.76 12.3 4.5 4.9 8.7 SR
182 6610080410SR 8 - 32 0.794 4.4 4.34 4.52 5.2 9.6 2,5 d 10.41 14 5.2 5.6 10.7 SR
183 6610100475SR 10 - 24 1.058 5.2 5.06 5.28 6.2 11 2,5 d 12.06 16.8 6.2 6.6 9.2 SR
184 6610120540SR 12 - 24 1.058 5.8 5.72 5.92 6.86 12.6 2,5 d 13.71 18.5 6.8 7.2 10.7 SR
185 6610140625SR 1/4 - 20 1.27 6.7 6.62 6.86 8 14.6 2,5 d 15.87 21.6 8 8.4 10.3 SR
186 6615160781SR 5/16 - 18 1.411 8.4 8.24 8.49 9.77 18.4 2,5 d 19.83 26.2 9.7 10.2 11.9 SR
187 6610380938SR 3/8 - 16 1.588 10 9.89 10.12 11.59 22.2 2,5 d 23.8 31 11.5 12 12.9 SR
188 6617161094SR 7/16 - 14 1.814 11.6 11.51 11.78 13.47 26 2,5 d 27.78 35.9 13.4 14 13.1 SR
189 6610121250SR 1/2 - 13 1.954 13.2 13.12 13.4 15.24 29.8 2,5 d 31.75 40.5 15.2 15.8 13.9 SR
190 6619161406SR 9/16 - 12 2.117 14.9 14.75 15.03 17.04 33.6 2,5 d 35.71 45.2 17 17.6 14.7 SR
191 6610581562SR 5/8 - 11 2.309 16.5 16.38 16.68 18.88 37.4 2,5 d 39.67 50.1 18.9 19.5 15 SR
192 6610341875SR 3/4 - 10 2.54 19.8 19.6 19.91 22.35 45.1 2,5 d 47.62 59 22.4 23 16.5 SR
193 6610782188SR 7/8 - 9 2.822 23 22.84 23.18 25.89 52.7 2,5 d 55.55 68.3 26 26.7 17.5 SR
194 6611002500SR 1" - 8 3.175 26.4 26.09 26.47 29.53 60.3 2,5 d 63.5 77.8 29.6 30.4 17.7 SR
195 6611182812SR 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 67.8 2,5 d 71.42 87.8 33.4 34.4 17.5 SR
196 6611143125SR 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 75.7 2,5 d 79.37 96 36.7 37.7 19.5 SR
197 6611383438SR 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 83 2,5 d 87.3 106 40.6 41.7 18.4 SR
198 6611123750SR 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 91 2,5 d 95.25 115 43.9 45 20.2 SR
199 6610020258SR 2 - 56 0.453 2.4 2.3 2.5 2.77 6.1 3,0 d 6.55 8.6 2.8 3 11.8 SR
200 6610030297SR 3 - 48 0.529 2.7 2.65 2.8 3.2 7 3,0 d 7.54 10 3.2 3.5 11.5 SR
201 6610040336SR 4 - 40 0.635 3.1 3 3.15 3.67 7.9 3,0 d 8.53 11.4 3.6 4 10.8 SR
202 6610050375SR 5 - 40 0.635 3.4 3.33 3.5 4 8.9 3,0 d 9.52 12.4 4 4.4 12.2 SR
203 6610060414SR 6 - 32 0.794 3.8 3.68 3.89 4.54 9.7 3,0 d 10.51 14.1 4.5 4.9 10.8 SR
204 6610080492SR 8 - 32 0.794 4.4 4.34 4.52 5.2 11.7 3,0 d 12.5 16.1 5.2 5.6 13.2 SR
205 6610100570SR 10 - 24 1.058 5.2 5.06 5.28 6.2 13.4 3,0 d 14.48 19.2 6.2 6.6 11.4 SR
206 6610120648SR 12 - 24 1.058 5.8 5.72 5.92 6.86 15.4 3,0 d 16.46 21.3 6.8 7.2 13.2 SR
207 6610140750SR 1/4 - 20 1.27 6.7 6.62 6.86 8 17.8 3,0 d 19.05 24.8 8 8.4 12.7 SR
208 6615160938SR 5/16 - 18 1.411 8.4 8.24 8.49 9.77 22.4 3,0 d 23.8 30.2 9.7 10.2 14.7 SR
209 6610381125SR 3/8 - 16 1.588 10 9.89 10.12 11.59 27 3,0 d 28.57 35.7 11.5 12 15.7 SR
210 6617161312SR 7/16 - 14 1.814 11.6 11.51 11.78 13.47 31.5 3,0 d 33.32 41.5 13.4 14 16.1 SR
211 6610121500SR 1/2 - 13 1.954 13.2 13.12 13.4 15.24 36.1 3,0 d 38.1 46.9 15.2 15.8 17.1 SR
212 6619161688SR 9/16 - 12 2.117 14.9 14.75 15.03 17.04 40.7 3,0 d 42.85 52.4 17 17.6 17.8 SR
213 6610581875SR 5/8 - 11 2.309 16.5 16.38 16.68 18.88 45.3 3,0 d 47.62 58 18.9 19.5 18.4 SR
214 6610342250SR 3/4 - 10 2.54 19.8 19.6 19.91 22.35 54.6 3,0 d 57.15 68.6 22.4 23 20.2 SR
215 6610782625SR 7/8 - 9 2.822 23 22.84 23.18 25.89 63.8 3,0 d 66.67 79.4 26 26.7 21.3 SR
216 6611003000SR 1" - 8 3.175 26.4 26.09 26.47 29.53 73 3,0 d 76.2 90.5 29.6 30.4 21.6 SR
217 6611183375SR 1"1/8 - 7 3.629 29.5 29.36 29.74 33.29 82 3,0 d 85.72 102 33.4 34.4 21.3 SR
218 6611143750SR 1"1/4 - 7 3.629 32.8 32.54 32.92 36.46 91.6 3,0 d 95.25 111.8 36.7 37.7 23.7 SR
219 6611384125SR 1"3/8 - 6 4.234 36.2 35.84 36.35 40.42 100.5 3,0 d 104.77 124 40.6 41.7 22.3 SR
220 6611124500SR 1"1/2 - 6 4.234 39.5 39.02 39.53 43.62 110 3,0 d 114.3 133 43.9 45 24.5 SR
Article number
Nominal diameter d
Pitch (mm)
Bit Ø (mm)
Drilling Ø min. (mm)
Drilling Ø max. (mm)
Taper min ext. Ø (mm)
A - Thread fitted (mm)
B - Nominal length (x d)
B - Nominal length (mm)
C - Min drilling depth (mm)
D ext ø when free min. (mm)
D ext ø when free max. (mm)
N - Number of turns when free ± 1/4
Range
Documentation
Contact the supplier
AMECA Universal solutions in mechanical fastening
AMECA