1

Thread inserts AMECOIL® - BSP pitch - Self-locking Inconel x750, uncoated

Manufacturer AMECA
Description Thread inserts AMECOIL® - BSP pitch - Self-locking Inconel x750, uncoated, range classic, 1/8 - 28, nominal length 1 d
Part number 6840180125
Product selection
Selector Article number Nominal diameter d Pitch (mm) Bit Ø (mm) Drilling Ø min. (mm) Drilling Ø max. (mm) Taper min ext. Ø (mm) A - Thread fitted (mm) B - Nominal length (x d) B - Nominal length (mm) C - Min drilling depth (mm) D ext ø when free min. (mm) D ext ø when free max. (mm) N - Number of turns when free ± 1/4 Range
1 6840180125 1/8 - 28 0.907 10 9.91 10.16 10.82 2.3 1 d 3.2 7.3 11.5 12 1.9 classic
2 6840140250 1/4 - 19 1.337 13.6 13.46 13.72 14.74 5 1 d 6.4 12.4 15.7 16.2 3.1 classic
3 6840380375 3/8 - 19 1.337 17.2 17.02 17.27 18.25 8.2 1 d 9.5 15.6 19.5 20 5.3 classic
4 6840120500 1/2 - 14 1.814 21.5 21.34 21.59 23.09 10.9 1 d 12.7 20.8 24.6 25.2 5.2 classic
5 6840580625 5/8 - 14 1.814 23.5 23.24 23.55 25.05 14.1 1 d 15.9 24 26.7 27.4 6.8 classic
6 6840340750 3/4 - 14 1.814 27 26.75 27.08 28.59 17.3 1 d 19.1 27.2 30.5 31.2 8.4 classic
7 6840780875 7/8 - 14 1.814 30.7 30.48 30.81 32.35 20.4 1 d 22.2 30.4 34.6 35.3 10 classic
8 6841001000 1" - 11 2.309 33.7 33.53 33.91 35.96 23.1 1 d 25.4 35.8 38.4 39.2 8.9 classic
9 6841141250 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 29.4 1 d 31.8 42.2 47.7 48.5 11.4 classic
10 6841121500 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 35.8 1 d 38.1 48.5 54.1 54.9 13.9 classic
11 6840180187 1/8 - 28 0.907 10 9.91 10.16 10.82 3.8 1,5 d 4.8 8.9 11.5 12 3.6 classic
12 6840140375 1/4 - 19 1.337 13.6 13.46 13.72 14.74 8.2 1,5 d 9.5 15.6 15.7 16.2 5.3 classic
13 6840380562 3/8 - 19 1.337 17.2 17.02 17.27 18.25 12.9 1,5 d 14.3 20.3 19.5 20 8.5 classic
14 6840120750 1/2 - 14 1.814 21.5 21.34 21.59 23.09 17.3 1,5 d 19.1 27.2 24.6 25.2 8.4 classic
15 6840580937 5/8 - 14 1.814 23.5 23.24 23.55 25.05 22 1,5 d 23.8 31.9 26.7 27.4 10.8 classic
16 6840341125 3/4 - 14 1.814 27 26.75 27.08 28.59 26.8 1,5 d 28.6 36.7 30.5 31.2 13.3 classic
17 6840781312 7/8 - 14 1.814 30.7 30.48 30.81 32.35 31.5 1,5 d 33.3 41.5 34.6 35.3 15.6 classic
18 6841001500 1" - 11 2.309 33.7 33.53 33.91 35.96 35.8 1,5 d 38.1 48.5 38.4 39.2 13.9 classic
19 6841141875 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 45.3 1,5 d 47.6 58 47.7 48.5 17.8 classic
20 6841122250 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 54.8 1,5 d 57.2 67.6 54.1 54.9 21.6 classic
21 6840180250 1/8 - 28 0.907 10 9.91 10.16 10.82 5.4 2 d 6.4 10.5 11.5 12 5.1 classic
22 6840140500 1/4 - 19 1.337 13.6 13.46 13.72 14.74 11.4 2 d 12.7 18.7 15.7 16.2 7.4 classic
23 6840380750 3/8 - 19 1.337 17.2 17.02 17.27 18.25 17.7 2 d 19.1 25.1 19.5 20 11.8 classic
24 6840121000 1/2 - 14 1.814 21.5 21.34 21.59 23.09 23.6 2 d 25.4 33.5 24.6 25.2 11.6 classic
25 6840581250 5/8 - 14 1.814 23.5 23.24 23.55 25.05 30 2 d 31.8 39.9 26.7 27.4 14.8 classic
26 6840341500 3/4 - 14 1.814 27 26.75 27.08 28.59 36.3 2 d 38.1 46.2 30.5 31.2 18.1 classic
27 6840781750 7/8 - 14 1.814 30.7 30.48 30.81 32.35 42.7 2 d 44.5 52.6 34.6 35.3 21.3 classic
28 6841002000 1" - 11 2.309 33.7 33.53 33.91 35.96 48.5 2 d 50.8 61.3 38.4 39.2 19 classic
29 6841142500 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 61.2 2 d 63.5 73.9 47.7 48.5 24.1 classic
30 6841123000 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 73.9 2 d 76.2 86.7 54.1 54.9 29.3 classic
31 6840180312 1/8 - 28 0.907 10 9.91 10.16 10.82 7 2,5 d 7.9 12 11.5 12 6.7 classic
32 6840140625 1/4 - 19 1.337 13.6 13.46 13.72 14.74 14.5 2,5 d 15.9 21.9 15.7 16.2 9.6 classic
33 6840380937 3/8 - 19 1.337 17.2 17.02 17.27 18.25 22.5 2,5 d 23.8 29.8 19.5 20 15 classic
34 6840121250 1/2 - 14 1.814 21.5 21.34 21.59 23.09 30 2,5 d 31.8 39.9 24.6 25.2 14.8 classic
35 6840581562 5/8 - 14 1.814 23.5 23.24 23.55 25.05 37.9 2,5 d 39.7 47.8 26.7 27.4 18.8 classic
36 6840341875 3/4 - 14 1.814 27 26.75 27.08 28.59 45.8 2,5 d 47.6 55.8 30.5 31.2 23 classic
37 6840782187 7/8 - 14 1.814 30.7 30.48 30.81 32.35 53.7 2,5 d 55.5 63.4 34.6 35.3 26.8 classic
38 6841002500 1" - 11 2.309 33.7 33.53 33.91 35.96 61.2 2,5 d 63.5 73.9 38.4 39.2 24 classic
39 6841143125 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 77.1 2,5 d 79.4 89.9 47.7 48.5 30.5 classic
40 6841123750 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 92.9 2,5 d 95.2 105.7 54.1 54.9 37 classic
41 6840180375 1/8 - 28 0.907 10 9.91 10.16 10.82 8.6 3,0 d 9.5 13.7 11.5 12 7.9 classic
42 6840140750 1/4 - 19 1.337 13.6 13.46 13.72 14.74 17.7 3,0 d 19.1 25.1 15.7 16.2 11.9 classic
43 6840381125 3/8 - 19 1.337 17.2 17.02 17.27 18.25 27.2 3,0 d 28.6 34.6 19.5 20 17.4 classic
44 6840121500 1/2 - 14 1.814 21.5 21.34 21.59 23.09 36.3 3,0 d 38.1 46.3 24.6 25.2 18 classic
45 6840581875 5/8 - 14 1.814 23.5 23.24 23.55 25.05 45.8 3,0 d 47.6 55.7 26.7 27.4 22.8 classic
46 6840342250 3/4 - 14 1.814 27 26.75 27.08 28.59 55.3 3,0 d 57.2 65.3 30.5 31.2 28 classic
47 6840782625 7/8 - 14 1.814 30.7 30.48 30.81 32.35 64.9 3,0 d 66.7 74.8 34.6 35.3 32.5 classic
48 6841003000 1" - 11 2.309 33.7 33.53 33.91 35.96 73.9 3,0 d 76.2 86.6 38.4 39.2 29.1 classic
49 6841143750 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 92.9 3,0 d 95.2 105.7 47.7 48.5 36.9 classic
50 6841124500 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 112 3,0 d 114.2 124.7 54.1 54.9 44.7 classic
51 6840180125SR 1/8 - 28 0.907 10 9.91 10.16 10.82 2.3 1 d 3.2 7.3 11.5 12 1.9 SR
52 6840140250SR 1/4 - 19 1.337 13.6 13.46 13.72 14.74 5 1 d 6.4 12.4 15.7 16.2 3.1 SR
53 6840380375SR 3/8 - 19 1.337 17.2 17.02 17.27 18.25 8.2 1 d 9.5 15.6 19.5 20 5.3 SR
54 6840120500SR 1/2 - 14 1.814 21.5 21.34 21.59 23.09 10.9 1 d 12.7 20.8 24.6 25.2 5.2 SR
55 6840580625SR 5/8 - 14 1.814 23.5 23.24 23.55 25.05 14.1 1 d 15.9 24 26.7 27.4 6.8 SR
56 6840340750SR 3/4 - 14 1.814 27 26.75 27.08 28.59 17.3 1 d 19.1 27.2 30.5 31.2 8.4 SR
57 6840780875SR 7/8 - 14 1.814 30.7 30.48 30.81 32.35 20.4 1 d 22.2 30.4 34.6 35.3 10 SR
58 6841001000SR 1" - 11 2.309 33.7 33.53 33.91 35.96 23.1 1 d 25.4 35.8 38.4 39.2 8.9 SR
59 6841141250SR 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 29.4 1 d 31.8 42.2 47.7 48.5 11.4 SR
60 6841121500SR 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 35.8 1 d 38.1 48.5 54.1 54.9 13.9 SR
61 6840180187SR 1/8 - 28 0.907 10 9.91 10.16 10.82 3.8 1,5 d 4.8 8.9 11.5 12 3.6 SR
62 6840140375SR 1/4 - 19 1.337 13.6 13.46 13.72 14.74 8.2 1,5 d 9.5 15.6 15.7 16.2 5.3 SR
63 6840380562SR 3/8 - 19 1.337 17.2 17.02 17.27 18.25 12.9 1,5 d 14.3 20.3 19.5 20 8.5 SR
64 6840120750SR 1/2 - 14 1.814 21.5 21.34 21.59 23.09 17.3 1,5 d 19.1 27.2 24.6 25.2 8.4 SR
65 6840580937SR 5/8 - 14 1.814 23.5 23.24 23.55 25.05 22 1,5 d 23.8 31.9 26.7 27.4 10.8 SR
66 6840341125SR 3/4 - 14 1.814 27 26.75 27.08 28.59 26.8 1,5 d 28.6 36.7 30.5 31.2 13.3 SR
67 6840781312SR 7/8 - 14 1.814 30.7 30.48 30.81 32.35 31.5 1,5 d 33.3 41.5 34.6 35.3 15.6 SR
68 6841001500SR 1" - 11 2.309 33.7 33.53 33.91 35.96 35.8 1,5 d 38.1 48.5 38.4 39.2 13.9 SR
69 6841141875SR 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 45.3 1,5 d 47.6 58 47.7 48.5 17.8 SR
70 6841122250SR 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 54.8 1,5 d 57.2 67.6 54.1 54.9 21.6 SR
71 6840180250SR 1/8 - 28 0.907 10 9.91 10.16 10.82 5.4 2 d 6.4 10.5 11.5 12 5.1 SR
72 6840140500SR 1/4 - 19 1.337 13.6 13.46 13.72 14.74 11.4 2 d 12.7 18.7 15.7 16.2 7.4 SR
73 6840380750SR 3/8 - 19 1.337 17.2 17.02 17.27 18.25 17.7 2 d 19.1 25.1 19.5 20 11.8 SR
74 6840121000SR 1/2 - 14 1.814 21.5 21.34 21.59 23.09 23.6 2 d 25.4 33.5 24.6 25.2 11.6 SR
75 6840581250SR 5/8 - 14 1.814 23.5 23.24 23.55 25.05 30 2 d 31.8 39.9 26.7 27.4 14.8 SR
76 6840341500SR 3/4 - 14 1.814 27 26.75 27.08 28.59 36.3 2 d 38.1 46.2 30.5 31.2 18.1 SR
77 6840781750SR 7/8 - 14 1.814 30.7 30.48 30.81 32.35 42.7 2 d 44.5 52.6 34.6 35.3 21.3 SR
78 6841002000SR 1" - 11 2.309 33.7 33.53 33.91 35.96 48.5 2 d 50.8 61.3 38.4 39.2 19 SR
79 6841142500SR 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 61.2 2 d 63.5 73.9 47.7 48.5 24.1 SR
80 6841123000SR 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 73.9 2 d 76.2 86.7 54.1 54.9 29.3 SR
81 6840180312SR 1/8 - 28 0.907 10 9.91 10.16 10.82 7 2,5 d 7.9 12 11.5 12 6.7 SR
82 6840140625SR 1/4 - 19 1.337 13.6 13.46 13.72 14.74 14.5 2,5 d 15.9 21.9 15.7 16.2 9.6 SR
83 6840380937SR 3/8 - 19 1.337 17.2 17.02 17.27 18.25 22.5 2,5 d 23.8 29.8 19.5 20 15 SR
84 6840121250SR 1/2 - 14 1.814 21.5 21.34 21.59 23.09 30 2,5 d 31.8 39.9 24.6 25.2 14.8 SR
85 6840581562SR 5/8 - 14 1.814 23.5 23.24 23.55 25.05 37.9 2,5 d 39.7 47.8 26.7 27.4 18.8 SR
86 6840341875SR 3/4 - 14 1.814 27 26.75 27.08 28.59 45.8 2,5 d 47.6 55.8 30.5 31.2 23 SR
87 6840782187SR 7/8 - 14 1.814 30.7 30.48 30.81 32.35 53.7 2,5 d 55.5 63.4 34.6 35.3 26.8 SR
88 6841002500SR 1" - 11 2.309 33.7 33.53 33.91 35.96 61.2 2,5 d 63.5 73.9 38.4 39.2 24 SR
89 6841143125SR 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 77.1 2,5 d 79.4 89.9 47.7 48.5 30.5 SR
90 6841123750SR 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 92.9 2,5 d 95.2 105.7 54.1 54.9 37 SR
91 6840180375SR 1/8 - 28 0.907 10 9.91 10.16 10.82 8.6 3,0 d 9.5 13.7 11.5 12 7.9 SR
92 6840140750SR 1/4 - 19 1.337 13.6 13.46 13.72 14.74 17.7 3,0 d 19.1 25.1 15.7 16.2 11.9 SR
93 6840381125SR 3/8 - 19 1.337 17.2 17.02 17.27 18.25 27.2 3,0 d 28.6 34.6 19.5 20 17.4 SR
94 6840121500SR 1/2 - 14 1.814 21.5 21.34 21.59 23.09 36.3 3,0 d 38.1 46.3 24.6 25.2 18 SR
95 6840581875SR 5/8 - 14 1.814 23.5 23.24 23.55 25.05 45.8 3,0 d 47.6 55.7 26.7 27.4 22.8 SR
96 6840342250SR 3/4 - 14 1.814 27 26.75 27.08 28.59 55.3 3,0 d 57.2 65.3 30.5 31.2 28 SR
97 6840782625SR 7/8 - 14 1.814 30.7 30.48 30.81 32.35 64.9 3,0 d 66.7 74.8 34.6 35.3 32.5 SR
98 6841003000SR 1" - 11 2.309 33.7 33.53 33.91 35.96 73.9 3,0 d 76.2 86.6 38.4 39.2 29.1 SR
99 6841143750SR 1" 1/4 - 11 2.309 42.5 42.29 42.67 44.63 92.9 3,0 d 95.2 105.7 47.7 48.5 36.9 SR
100 6841124500SR 1" 1/2 - 11 2.309 48.5 48.41 48.79 50.53 112 3,0 d 114.2 124.7 54.1 54.9 44.7 SR
Article number
Nominal diameter d
Pitch (mm)
Bit Ø (mm)
Drilling Ø min. (mm)
Drilling Ø max. (mm)
Taper min ext. Ø (mm)
A - Thread fitted (mm)
B - Nominal length (x d)
B - Nominal length (mm)
C - Min drilling depth (mm)
D ext ø when free min. (mm)
D ext ø when free max. (mm)
N - Number of turns when free ± 1/4
Range
Documentation
Contact the supplier
AMECA Universal solutions in mechanical fastening
AMECA
Users Who Downloaded This Product Also Downloaded
Page