1

Aluminium-Winkel, ungleichschenklig

Hersteller AMCO
Standard EN AW-6060 T66
Bezeichnung Aluminium-Winkel, ungleichschenklig
Referenz 15 x 10 x 2
Material Al Mg Si 0,5 F22
Product selection
Selector Abmessung (mm) A (mm) B (mm) C (mm) Gewicht (kg/mtr.)
1 15 x 10 x 2 15 10 2 0.13
2 20 x 10 x 2 20 10 2 0.16
3 20 x 10 x 3 20 10 3 0.22
4 20 x 15 x 2 20 15 2 0.18
5 25 x 10 x 2 25 10 2 0.18
6 25 x 15 x 2 25 15 2 0.21
7 25 x 15 x 3 25 15 3 0.31
8 25 x 20 x 2,5 25 20 2.5 0.29
9 25 x 20 x 3 25 20 3 0.35
10 30 x 10 x 2 30 10 2 0.21
11 30 x 15 x 2 30 15 2 0.24
12 30 x 20 x 2 30 20 2 0.26
13 30 x 20 x 3 30 20 3 0.39
14 30 x 20 x 4 30 20 4 0.51
15 35 x 20 x 3 35 20 3 0.43
16 40 x 10 x 2 40 10 2 0.26
17 40 x 15 x 2 40 15 2 0.29
18 40 x 20 x 2 40 20 2 0.32
19 40 x 20 x 3 40 20 3 0.47
20 40 x 20 x 4 40 20 4 0.62
21 40 x 25 x 2 40 25 2 0.35
22 40 x 25 x 3 40 25 3 0.51
23 40 x 25 x 4 40 25 4 0.67
24 40 x 30 x 2 40 30 2 0.37
25 40 x 30 x 3 40 30 3 0.55
26 40 x 30 x 4 40 30 4 0.73
27 45 x 15 x 2 45 15 2 0.32
28 45 x 30 x 3 45 30 3 0.59
29 50 x 15 x 2 50 15 2 0.35
30 50 x 20 x 2 50 20 2 0.37
31 50 x 20 x 3 50 20 3 0.55
32 50 x 25 x 2 50 25 2 0.4
33 50 x 25 x 4 50 25 4 0.78
34 50 x 30 x 2 50 30 2 0.43
35 50 x 30 x 3 50 30 3 0.64
36 50 x 30 x 4 50 30 4 0.84
37 50 x 30 x 5 50 30 5 1.03
38 50 x 40 x 2 50 40 2 0.48
39 50 x 40 x 3 50 40 3 0.72
40 50 x 40 x 5 50 40 5 1.17
41 60 x 15 x 2 60 15 2 0.4
42 60 x 20 x 2 60 20 2 0.43
43 60 x 20 x 3 60 20 3 0.63
44 60 x 25 x 2,5 60 25 2.5 0.56
45 60 x 25 x 3 60 25 3 0.68
46 60 x 30 x 2 60 30 2 0.48
47 60 x 30 x 3 60 30 3 0.72
48 60 x 30 x 4 60 30 4 0.95
49 60 x 30 x 5 60 30 5 1.17
50 60 x 40 x 2 60 40 2 0.53
51 60 x 40 x 3 60 40 3 0.8
52 60 x 40 x 4 60 40 4 1.06
53 60 x 40 x 5 60 40 5 1.31
54 70 x 30 x 2 70 30 2 0.54
55 70 x 40 x 2 70 40 2 0.59
56 75 x 50 x 5 75 50 5 1.68
57 80 x 20 x 2 80 20 2 0.54
58 80 x 30 x 3 80 30 3 0.88
59 80 x 40 x 2 80 40 2 0.65
60 80 x 40 x 3 80 40 3 0.97
61 80 x 40 x 4 80 40 4 1.28
62 80 x 40 x 5 80 40 5 1.58
63 80 x 40 x 6 80 40 6 1.88
64 80 x 40 x 8 80 40 8 2.46
65 80 x 50 x 3 80 50 3 1.05
66 80 x 50 x 6 80 50 6 2.05
67 100 x 20 x 2 100 20 2 0.65
68 100 x 30 x 3 100 30 3 1.03
69 100 x 50 x 3 100 50 3 1.21
70 100 x 50 x 5 100 50 5 1.99
71 100 x 50 x 6 100 50 6 2.38
72 100 x 50 x 10 100 50 10 3.85
73 100 x 60 x 8 100 60 8 3.34
74 100 x 70 x 2 100 70 2 0.92
75 120 x 60 x 6 120 60 6 2.87
76 130 x 65 x 9 130 65 9 4.6
77 150 x 50 x 4 150 50 4 2.16
78 150 x 50 x 8 150 50 8 4.22
79 150 x 100 x 5 150 100 5 3.31
80 200 x 100 x 10 200 100 10 7.98
Abmessung (mm)
A (mm)
B (mm)
C (mm)
Gewicht (kg/mtr.)
Contact the supplier
AMCO Supplier of non-ferrous metals
AMCO Metall-Service GmbH