MEDIUM RECT.

HYDRAULIC MOUNT MEDIUM RECT.

Manufacturer AMC MECANOCAUCHO
Description HYDRAULIC MOUNT MEDIUM RECT. - 177022
Part Number 177022
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F H I J K1 K2 N Load (kg.) Shore
1 177022 HYDRAULIC MOUNT MEDIUM RECT. - 177022 63 96 45 64 70 105 90,5 10,2 5 M12 79,5 82,5 60 100 40 Sh
2 177021 HYDRAULIC MOUNT MEDIUM RECT. - 177021 63 96 45 64 70 105 90,5 10,2 5 M12 79,5 82,5 60 150 50 Sh
3 177023 HYDRAULIC MOUNT MEDIUM RECT. - 177023 63 96 45 64 70 105 90,5 10,2 5 M12 79,5 82,5 60 200 60 Sh
4 177024 HYDRAULIC MOUNT MEDIUM RECT. - 177024 63 96 45 64 70 105 90,5 10,2 5 M12 79,5 82,5 60 250 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
H
I
J
K1
K2
N
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.