BSB 80 M12

ANTIVIBRATION

Manufacturer AMC MECANOCAUCHO
Description ANTIVIBRATION BSB 80 M12 - 135265
Part Number 135265
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F G Weight (gr.) Load (kg.) Shore
1 135265 ANTIVIBRATION BSB 80 M12 - 135265 78 31 M-12 108,2 111,2 130 9,2 3 351 110 40 Sh
2 135266 ANTIVIBRATION BSB 80 M12 - 135266 78 31 M-12 108,2 111,2 130 9,2 3 351 161 50 Sh
3 135267 ANTIVIBRATION BSB 80 M12 - 135267 78 31 M-12 108,2 111,2 130 9,2 3 351 231 60 Sh
4 135268 ANTIVIBRATION BSB 80 M12 - 135268 78 31 M-12 108,2 111,2 130 9,2 3 351 300 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
G
Weight (gr.)
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.