BSB 80 M10

ANTIVIBRATION

Manufacturer AMC MECANOCAUCHO
Description ANTIVIBRATION BSB 80 M10 - 135261
Part Number 135261
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F G Weight (gr.) Load (kg.) Shore
1 135261 ANTIVIBRATION BSB 80 M10 - 135261 78 31 M-10 108,2 111,2 130 9,2 3 355 110 40 Sh
2 135262 ANTIVIBRATION BSB 80 M10 - 135262 78 31 M-10 108,2 111,2 130 9,2 3 355 161 50 Sh
3 135263 ANTIVIBRATION BSB 80 M10 - 135263 78 31 M-10 108,2 111,2 130 9,2 3 355 231 60 Sh
4 135264 ANTIVIBRATION BSB 80 M10 - 135264 78 31 M-10 108,2 111,2 130 9,2 3 355 300 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
G
Weight (gr.)
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.