BSB 110 M12

ANTIVIBRATION

Manufacturer AMC MECANOCAUCHO
Description ANTIVIBRATION BSB 110 M12 - 135335
Part Number 135335
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F G Weight (gr.) Load (kg.) Shore
1 135335 ANTIVIBRATION BSB 110 M12 - 135335 106 37 M-12 137 150 175 13 3 785 250 40 Sh
2 135336 ANTIVIBRATION BSB 110 M12 - 135336 106 37 M-12 137 150 175 13 3 785 350 50 Sh
3 135337 ANTIVIBRATION BSB 110 M12 - 135337 106 37 M-12 137 150 175 13 3 785 450 60 Sh
4 135338 ANTIVIBRATION BSB 110 M12 - 135338 106 37 M-12 137 150 175 13 3 785 550 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
G
Weight (gr.)
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.