BRB 80 M10

ANTIVIBRATION

Manufacturer AMC MECANOCAUCHO
Description ANTIVIBRATION BRB 80 M10 - 135231
Part Number 135231
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F G Weight (gr.) Load (kg.) Shore
1 135231 ANTIVIBRATION BRB 80 M10 - 135231 83 35 M-10 108 112 134,8 11 3 398 80 40 Sh
2 135232 ANTIVIBRATION BRB 80 M10 - 135232 83 35 M-10 108 112 134,8 11 3 398 130 50 Sh
3 135233 ANTIVIBRATION BRB 80 M10 - 135233 83 35 M-10 108 112 134,8 11 3 398 175 60 Sh
4 135234 ANTIVIBRATION BRB 80 M10 - 135234 83 35 M-10 108 112 134,8 11 3 398 235 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
G
Weight (gr.)
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.