BRB 65 M12

ANTIVIBRATION

Manufacturer AMC MECANOCAUCHO
Description ANTIVIBRATION BRB 65 M12 - 135431
Part Number 135431
Product selection
Selector Part Number Description A B C D1 (min) D2 (max) E F G Weight (gr.) Load (kg.) Shore
1 135431 ANTIVIBRATION BRB 65 M12 - 135431 64 35 M-12 76,5 90,5 110 9 2,5 243 50 40 Sh
2 135432 ANTIVIBRATION BRB 65 M12 - 135432 64 35 M-12 76,5 90,5 110 9 2,5 243 75 50 Sh
3 135433 ANTIVIBRATION BRB 65 M12 - 135433 64 35 M-12 76,5 90,5 110 9 2,5 243 120 60 Sh
4 135434 ANTIVIBRATION BRB 65 M12 - 135434 64 35 M-12 76,5 90,5 110 9 2,5 243 140 70 Sh
Part Number
Description
A
B
C
D1 (min)
D2 (max)
E
F
G
Weight (gr.)
Load (kg.)
Shore
Documentation
Contact the supplier
AMC Antivibration mountings
Aplicationes Mecánicas del Caucho, S.A.