A.Mannesmann Maschinenfabrik GmbH
By A.Mannesmann Maschinenfabrik GmbH


ball screw, driven nut - preloaded double nut with side flange - form A (round) - brush wipers

Manufacturer A.MANNESMANN MASCHINENFABRIK GmbH
Description Preloaded double nut with side flange - form A (round)
Part Number 2.063.10.1.A
CAD models
Share

Product selection

Index Selector Part Number Description type No. nominal Ø d0 [mm] pitch Ph [mm] pitch direction ball Ø [mm] number of load-bearing thread circuits igu core Ø of spindel dk [mm] centering Ø d1 [mm] pitch Ø d4 [mm] bore Ø d5 [mm] flange outside Ø d6 [mm] centering length l1 [mm] total length l2 [mm] collar length l3 [mm] flange thickness l7 [mm] hole pattern dyn. axial load rating CAM [kN] stat. axial load rating C0AM [kN] axial rigidity of the nut Rnu,ar [kN/µm] idle torque Tpr0 [Nm]
1 1 2.040.10.2.A Preloaded double nut with side flange - form A (round) 2.040.10.2.A 40 10 R 6 4 34,3 63 78 9 93 16 131 10 14 2 62 104 1 0,8
2 2 2.040.15.1.A Preloaded double nut with side flange - form A (round) 2.040.15.1.A 40 15 R 6 4 34,3 63 78 9 93 16 166 10 14 2 61 104 1,1 0,8
3 3 2.040.20.1.A Preloaded double nut with side flange - form A (round) 2.040.20.1.A 40 20 R 6 3 34,3 63 78 9 93 16 166 10 14 2 50 77 0,9 0,7
4 4 2.040.20.2.A Preloaded double nut with side flange - form A (round) 2.040.20.2.A 40 20 R 8 3 32,7 70 85 9 100 25 173 10 14 2 77 100 1 1,1
5 5 2.040.25.2.A Preloaded double nut with side flange - form A (round) 2.040.25.2.A 40 25 R 8 2 32,7 70 85 9 100 25 152 10 14 2 58 66 0,7 0,8
6 6 2.050.10.1.A Preloaded double nut with side flange - form A (round) 2.050.10.1.A 50 10 R 6 5 44,3 75 93 11 110 16 151 10 16 2 74 159 1,5 1,1
7 7 2.050.15.3.A Preloaded double nut with side flange - form A (round) 2.050.15.3.A 50 15 R 8 4 42,7 82 100 11 118 25 178 10 16 2 102 174 1,4 1,6
8 8 2.050.20.1.A Preloaded double nut with side flange - form A (round) 2.050.20.1.A 50 20 R 6 4 44,3 75 93 11 110 16 211 10 16 2 62 127 1,3 1,1
9 9 2.050.20.3.A Preloaded double nut with side flange - form A (round) 2.050.20.3.A 50 20 R 8 4 42,7 82 100 11 118 25 213 10 16 2 100 174 1,4 1,6
10 10 2.050.25.2.A Preloaded double nut with side flange - form A (round) 2.050.25.2.A 50 25 R 8 3 42,7 82 100 11 118 25 208 10 16 2 82 130 1,1 1,4
11 11 2.050.30.1.A Preloaded double nut with side flange - form A (round) 2.050.30.1.A 50 30 R 6 2 44,3 75 93 11 110 16 165 10 16 2 38 63 0,7 0,8
12 12 2.050.30.3.A Preloaded double nut with side flange - form A (round) 2.050.30.3.A 50 30 R 8 2 42,7 82 100 11 118 25 170 10 16 2 61 86 0,7 1,2
13 13 2.063.10.1.A Preloaded double nut with side flange - form A (round) 2.063.10.1.A 63 10 R 6 6 57,3 90 108 11 125 16 180 10 18 2 90 243 2,1 1,5
14 14 2.063.15.2.A Preloaded double nut with side flange - form A (round) 2.063.15.2.A 63 15 R 8 5 55,7 95 115 13,5 135 24 213 10 20 2 122 270 2 2
15 15 2.063.20.1.A Preloaded double nut with side flange - form A (round) 2.063.20.1.A 63 20 R 8 5 55,7 95 115 13,5 135 24 260 10 20 2 120 269 2 2
16 16 2.063.25.1.A Preloaded double nut with side flange - form A (round) 2.063.25.1.A 63 25 R 8 4 55,7 95 115 13,5 135 24 257 10 20 2 103 215 1,6 1,9
17 17 2.063.30.1.A Preloaded double nut with side flange - form A (round) 2.063.30.1.A 63 30 R 8 3 55,7 95 115 13,5 135 24 243 10 20 2 84 161 1,3 1,8
18 18 2.063.30.2.A Preloaded double nut with side flange - form A (round) 2.063.30.2.A 63 30 R 10 3 53,7 105 125 13,5 145 30 237 12 20 2 123 208 1,3 2
19 19 2.063.40.1.A Preloaded double nut with side flange - form A (round) 2.063.40.1.A 63 40 R 8 2 55,7 95 115 13,5 135 24 211 10 20 2 63 106 0,9 1,6
20 20 2.080.20.1.A Preloaded double nut with side flange - form A (round) 2.080.20.1.A 80 20 R 12,7 5 68 125 145 13,5 165 24 276 15 25 2 272 564 2,6 4,5
21 21 2.080.30.1.A Preloaded double nut with side flange - form A (round) 2.080.30.1.A 80 30 R 12,7 4 68 125 145 13,5 165 25 320 15 25 2 228 449 2,1 5
22 22 2.080.40.1.A Preloaded double nut with side flange - form A (round) 2.080.40.1.A 80 40 R 12,7 3 68 125 145 13,5 165 24 304 15 25 2 185 336 1,7 4
23 23 2.100.20.1.A Preloaded double nut with side flange - form A (round) 2.100.20.1.A 100 20 R 12,7 6 88 150 176 17,5 202 24 316 15 30 2 319 838 3,6 6,5
24 24 2.100.30.1.A Preloaded double nut with side flange - form A (round) 2.100.30.1.A 100 30 R 12,7 5 88 150 176 17,5 202 24 380 15 30 2 274 696 3,1 7
25 25 2.100.40.1.A Preloaded double nut with side flange - form A (round) 2.100.40.1.A 100 40 R 12,7 3 88 150 176 17,5 202 24 308 15 30 2 195 416 2 5,5
26 26 2.125.20.1.A Preloaded double nut with side flange - form A (round) 2.125.20.1.A 125 20 R 12,7 6 113 170 196 17,5 222 24 320 15 30 2 344 1076 4,1 7,5
27 27 2.125.40.1.A Preloaded double nut with side flange - form A (round) 2.125.40.1.A 125 40 R 12,7 4 113 170 196 17,5 222 24 388 15 30 2 252 715 3 6,5

Documentation

Contact the supplier

A.Mannesmann Maschinenfabrik GmbH

A.Mannesmann Maschinenfabrik GmbH

Ball screws, telescopic actuators, machine components

Google Map