ALU-MEIER
By ALU-MEIER


Flachmaterial 1 (bis 50mm Breite)

Hersteller ALU-MEIER
Bezeichnung Flachmaterial 1 (bis 50mm Breite)
Referenz 15 x 3,0
Material AlMgSi0,5
CAD models
Share

Product selection

Index Selector b x s (mm) Gew. (g/m)
1 1 10 x 2,0 55
2 2 10 x 3,0 85
3 3 10 x 4,0 110
4 4 10 x 5,0 135
5 5 10 x 6,0 165
6 6 10 x 8,0 220
7 7 12 x 2,0 60
8 8 12 x 3,0 100
9 9 12 x 4,0 130
10 10 12 x 5,0 162
11 11 12 x 6,0 190
12 12 12 x 8,0 260
13 13 12 x 10,0 325
14 14 15 x 2,0 85
15 15 15 x 3,0 125
16 16 15 x 4,0 165
17 17 15 x 5,0 205
18 18 15 x 6,0 245
19 19 15 x 8,0 325
20 20 15 x 10,0 405
21 21 16 x 3,0 130
22 22 18 x 4,0 195
23 23 20 x 2,0 110
24 24 20 x 3,0 165
25 25 20 x 4,0 220
26 26 20 x 5,0 270
27 27 20 x 6,0 325
28 28 20 x 8,0 435
29 29 20 x 10,0 540
30 30 20 x 12,0 650
31 31 20 x 15,0 810
32 32 25 x 2,0 135
33 33 25 x 3,0 205
34 34 25 x 4,0 270
35 35 25 x 5,0 340
36 36 25 x 6,0 405
37 37 25 x 8,0 540
38 38 25 x 10,0 675
39 39 25 x 12,0 810
40 40 25 x 15,0 1015
41 41 25 x 20,0 1350
42 42 30 x 2,0 165
43 43 30 x 3,0 245
44 44 30 x 4,0 325
45 45 30 x 5,0 405
46 46 30 x 6,0 490
47 47 30 x 8,0 650
48 48 30 x 10,0 810
49 49 30 x 12,0 975
50 50 30 x 15,0 1215
51 51 30 x 20,0 1620
52 52 30 x 25,0 2050
53 53 35 x 2,0 190
54 54 35 x 3,0 285
55 55 35 x 4,0 380
56 56 35 x 5,0 475
57 57 35 x 6,0 570
58 58 35 x 8,0 760
59 59 35 x 10,0 945
60 60 35 x 12,0 1135
61 61 35 x 15,0 1420
62 62 35 x 20,0 1890
63 63 35 x 25,0 2365
64 64 35 x 30,0 2840
65 65 40 x 2,0 220
66 66 40 x 3,0 325
67 67 40 x 4,0 435
68 68 40 x 5,0 540
69 69 40 x 6,0 650
70 70 40 x 8,0 865
71 71 40 x 10,0 1080
72 72 40 x 12,0 1300
73 73 40 x 15,0 1620
74 74 40 x 20,0 2160
75 75 40 x 25,0 2700
76 76 40 x 30,0 3240
77 77 45 x 3,0 365
78 78 45 x 4,0 485
79 79 45 x 5,0 610
80 80 45 x 6,0 729
81 81 45 x 8,0 990
82 82 45 x 10,0 1215
83 83 45 x 15,0 1820
84 84 45 x 20,0 2430
85 85 45 x 25,0 3050
86 86 45 x 30,0 3700
87 87 45 x 40,0 5100
88 88 50 x 2,0 270
89 89 50 x 3,0 405
90 90 50 x 4,0 540
91 91 50 x 5,0 675
92 92 50 x 6,0 810
93 93 50 x 8,0 1080
94 94 50 x 10,0 1350
95 95 50 x 12,0 1620
96 96 50 x 15,0 2025
97 97 50 x 20,0 2700
98 98 50 x 25,0 3380
99 99 50 x 30,0 4050
100 100 50 x 35,0 4725
101 101 50 x 40,0 5500
Länge (mm)

Contact the supplier

ALU-MEIER

ALU-MEIER

Profiles

Google Map