1

RFC - Radial Fans

Low pressure radial fan (forward curved)

Manufacturer Alteko s.r.o.
Description RFC 500-L
Type RFC 500-L
Product selection
Selector Type Description D (mm) A (mm) B (mm)
1 RFC 200-P RFC 200-P 200 140 200
2 RFC 200-L RFC 200-L 200 140 200
3 RFC 250-P RFC 250-P 250 180 250
4 RFC 250-L RFC 250-L 250 180 250
5 RFC 280-P RFC 280-P 280 200 280
6 RFC 280-L RFC 280-L 280 200 280
7 RFC 315-P RFC 315-P 315 225 315
8 RFC 315-L RFC 315-L 315 225 315
9 RFC 355-P RFC 355-P 355 250 355
10 RFC 355-L RFC 355-L 355 250 355
11 RFC 400-P RFC 400-P 400 280 400
12 RFC 400-L RFC 400-L 400 280 400
13 RFC 500-P RFC 500-P 500 355 500
14 RFC 500-L RFC 500-L 500 355 500
15 RFC 630-P RFC 630-P 630 450 630
16 RFC 630-L RFC 630-L 630 450 630
Type
Description
D (mm)
A (mm)
B (mm)
Product Description

Direct driven radial fans

Documentation
Contact the supplier
Alteko s.r.o. ALTEKO, s.r.o. produces air conditioning machinery. The company was established in 1991 and at its establishment the company derived benefit from longtime experience of the owners in the fields of development, production and quality control of air conditioning.
Alteko s.r.o.