ALPHA AUTOMATISMES
By ALPHA AUTOMATISMES


KCLS9C / SCLS9C - Standard rodless cylinder with slide bearing

Vérin pneumatique sans tige à chariot standard

Manufacturer ALPHA AUTOMATISMES
Vérin sans tige Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear
SCLS KCLS9C1Y0400100
CAD models
Share

Product selection

Index Selector SCLS Vérin sans tige Stroke (mm) Bore Ø (mm) Port S Under side port Z Port function Port position Carriage position (mm)
1 1 KCLS9C1X0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Single end porting (RH) BSPP side front 100 25 G1/8 M6 1 X 0
2 2 KCLS9C1Y0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear 100 25 G1/8 M6 1 Y 0
3 3 KCLS9C2X0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Single end porting (LH) BSPP side front 100 25 G1/8 M6 2 X 0
4 4 KCLS9C2Y0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Single end porting (LH) BSPP side rear 100 25 G1/8 M6 2 Y 0
5 5 KCLS9C3X0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Double end porting BSPP side front 100 25 G1/8 M6 3 X 0
6 6 KCLS9C3Y0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Double end porting BSPP side rear 100 25 G1/8 M6 3 Y 0
7 7 KCLS9C3Z0250100 Rodless cylinder type KCLS9C - Bore Ø 25 mm, stroke 100 mm, port type Double end porting BSPP bottom 100 25 G1/8 M6 3 Z 0
8 8 KCLS9C1X0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Single end porting (RH) BSPP side front 100 32 G1/8 G1/8 1 X 0
9 9 KCLS9C1Y0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear 100 32 G1/8 G1/8 1 Y 0
10 10 KCLS9C2X0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Single end porting (LH) BSPP side front 100 32 G1/8 G1/8 2 X 0
11 11 KCLS9C2Y0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Single end porting (LH) BSPP side rear 100 32 G1/8 G1/8 2 Y 0
12 12 KCLS9C3X0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Double end porting BSPP side front 100 32 G1/8 G1/8 3 X 0
13 13 KCLS9C3Y0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Double end porting BSPP side rear 100 32 G1/8 G1/8 3 Y 0
14 14 KCLS9C3Z0320100 Rodless cylinder type KCLS9C - Bore Ø 32 mm, stroke 100 mm, port type Double end porting BSPP bottom 100 32 G1/8 G1/8 3 Z 0
15 15 KCLS9C1X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single end porting (RH) BSPP side front 100 40 G1/4 G1/4 1 X 0
16 16 KCLS9C1Y0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear 100 40 G1/4 G1/4 1 Y 0
17 17 KCLS9C2X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single end porting (LH) BSPP side front 100 40 G1/4 G1/4 2 X 0
18 18 KCLS9C2Y0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single end porting (LH) BSPP side rear 100 40 G1/4 G1/4 2 Y 0
19 19 KCLS9C3X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting BSPP side front 100 40 G1/4 G1/4 3 X 0
20 20 KCLS9C3Y0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting BSPP side rear 100 40 G1/4 G1/4 3 Y 0
21 21 KCLS9C3Z0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting BSPP bottom 100 40 G1/4 G1/4 3 Z 0
22 22 KCLS9C4X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single porting (RH) NPT side front 100 40 G1/4 G1/4 4 X 0
23 23 KCLS9C4Y0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single porting (RH) NPT side rear 100 40 G1/4 G1/4 4 Y 0
24 24 KCLS9C5X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Single porting (LH) NPT side front 100 40 G1/4 G1/4 5 X 0
25 25 KCLS9C6X0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting NPT side front 100 40 G1/4 G1/4 6 X 0
26 26 KCLS9C6Y0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting NPT side rear 100 40 G1/4 G1/4 6 Y 0
27 27 KCLS9C6Z0400100 Rodless cylinder type KCLS9C - Bore Ø 40 mm, stroke 100 mm, port type Double end porting NPT bottom 100 40 G1/4 G1/4 6 Z 0
28 28 KCLS9C1X0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single end porting (RH) BSPP side front 100 50 G1/4 G1/4 1 X 0
29 29 KCLS9C1Y0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear 100 50 G1/4 G1/4 1 Y 0
30 30 KCLS9C2X0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single end porting (LH) BSPP side front 100 50 G1/4 G1/4 2 X 0
31 31 KCLS9C2Y0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single end porting (LH) BSPP side rear 100 50 G1/4 G1/4 2 Y 0
32 32 KCLS9C3X0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Double end porting BSPP side front 100 50 G1/4 G1/4 3 X 0
33 33 KCLS9C3Y0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Double end porting BSPP side rear 100 50 G1/4 G1/4 3 Y 0
34 34 KCLS9C3Z0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Double end porting BSPP bottom 100 50 G1/4 G1/4 3 Z 0
35 35 KCLS9C4X0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single porting (RH) NPT side front 100 50 G1/4 G1/4 4 X 0
36 36 KCLS9C4Y0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single porting (RH) NPT side rear 100 50 G1/4 G1/4 4 Y 0
37 37 KCLS9C5X0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Single porting (LH) NPT side front 100 50 G1/4 G1/4 5 X 0
38 38 KCLS9C6Z0500100 Rodless cylinder type KCLS9C - Bore Ø 50 mm, stroke 100 mm, port type Double end porting NPT bottom 100 50 G1/4 G1/4 6 Z 0
39 39 KCLS9C1X0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single end porting (RH) BSPP side front 100 63 G3/8 G3/8 1 X 0
40 40 KCLS9C1Y0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single end porting (RH) BSPP side rear 100 63 G3/8 G3/8 1 Y 0
41 41 KCLS9C2X0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single end porting (LH) BSPP side front 100 63 G3/8 G3/8 2 X 0
42 42 KCLS9C2Y0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single end porting (LH) BSPP side rear 100 63 G3/8 G3/8 2 Y 0
43 43 KCLS9C3X0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Double end porting BSPP side front 100 63 G3/8 G3/8 3 X 0
44 44 KCLS9C4Y0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single porting (RH) NPT side rear 100 63 G3/8 G3/8 4 Y 0
45 45 KCLS9C5X0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single porting (LH) NPT side front 100 63 G3/8 G3/8 5 X 0
46 46 KCLS9C5Y0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Single porting (LH) NPT side rear 100 63 G3/8 G3/8 5 Y 0
47 47 KCLS9C6X0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Double end porting NPT side front 100 63 G3/8 G3/8 6 X 0
48 48 KCLS9C6Y0630100 Rodless cylinder type KCLS9C - Bore Ø 63 mm, stroke 100 mm, port type Double end porting NPT side rear 100 63 G3/8 G3/8 6 Y 0

Product Description

Vérin pneumatique sans tige à chariot standard, à hautes performances.

Très bonne régularité d'avance

Contact the supplier

ALPHA AUTOMATISMES

ALPHA AUTOMATISMES

Manufacturer of pneumatic equipment

Google Map