G3/4 Angle Seat Valve 2/2 way, 20 bar

Manufacturer Festo
Description G3/4 Angle Seat Valve 2/2 way, 20 bar
Part Number VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20
Allied Stock Number 70993225
Product selection
Selector Manufacturer Part Number Description Allied Stock Number URL
1 Festo VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20 G3/4 Angle Seat Valve 2/2 way, 20 bar 70993225 Buy Now
Manufacturer
Part Number
Description
Allied Stock Number
URL
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.