G3/4 Angle Seat Valve 2/2 way, 20 bar

Manufacturer FESTO CORPORATON
Description G3/4 Angle Seat Valve 2/2 way, 20 bar
Part Number VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20
Allied Stock Number 70993225
Product selection
Selector Manufacturer Description Part Number Allied Stock Number
1 FESTO CORPORATON G3/4 Angle Seat Valve 2/2 way, 20 bar VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20 70993225
Manufacturer
Description
Part Number
Allied Stock Number
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.
Users Who Downloaded This Product Also Downloaded
Page