Allied Electronics & Automation

G3/4 Angle Seat Valve 2/2 way, 16 bar

Manufacturer Festo
Description G3/4 Angle Seat Valve 2/2 way, 16 bar
Part Number VZXF-L-M22C-M-B-G34-160-H3B1-50-16
Allied Stock Number 70993220
Product selection
Selector Manufacturer Part Number Description Allied Stock Number URL
1 Festo VZXF-L-M22C-M-B-G34-160-H3B1-50-16 G3/4 Angle Seat Valve 2/2 way, 16 bar 70993220 Buy Now
Manufacturer
Part Number
Description
Allied Stock Number
URL
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.
Users Who Downloaded This Product Also Downloaded
Page