Allied Electronics & Automation

G1/2 Angle Seat Valve 2/2 way, 16 bar

Manufacturer Festo
Description G1/2 Angle Seat Valve 2/2 way, 16 bar
Part Number VZXF-L-M22C-M-B-G12-120-H3B1-50-16
Allied Stock Number 70993219
Product selection
Selector Manufacturer Part Number Description Allied Stock Number URL
1 Festo VZXF-L-M22C-M-B-G12-120-H3B1-50-16 G1/2 Angle Seat Valve 2/2 way, 16 bar 70993219 Buy Now
Manufacturer
Part Number
Description
Allied Stock Number
URL
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.