DRIVE 115V 1PH IN230V 3PH OUT 1.5HP 5.8A

Manufacturer EATON CUTLER HAMMER
Description DRIVE 115V 1PH IN230V 3PH OUT 1.5HP 5.8A
Part Number DC1-1D5D8NB-A20N
Allied Stock Number 70356660
Product selection
Selector Manufacturer Description Part Number Allied Stock Number
1 EATON CUTLER HAMMER DRIVE 115V 1PH IN230V 3PH OUT 1.5HP 5.8A DC1-1D5D8NB-A20N 70356660
Manufacturer
Description
Part Number
Allied Stock Number
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.
Users Who Downloaded This Product Also Downloaded
Page