2/2 Way Solenoid Valve, NC, G1/8, 3mm

Manufacturer Festo
Description 2/2 Way Solenoid Valve, NC, G1/8, 3mm
Part Number VZWD-L-M22C-M-G18-30-V-1P4-15
Allied Stock Number 70993436
Product selection
Selector Manufacturer Part Number Description Allied Stock Number URL
1 Festo VZWD-L-M22C-M-G18-30-V-1P4-15 2/2 Way Solenoid Valve, NC, G1/8, 3mm 70993436 Buy Now
Manufacturer
Part Number
Description
Allied Stock Number
URL
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.