2/2 Way Solenoid Valve, NC, G1/4, 3mm

Manufacturer FESTO CORPORATON
Description 2/2 Way Solenoid Valve, NC, G1/4, 3mm
Part Number VZWD-L-M22C-M-G14-30-V-1P4-15
Allied Stock Number 70993440
Product selection
Selector Manufacturer Description Part Number Allied Stock Number
1 FESTO CORPORATON 2/2 Way Solenoid Valve, NC, G1/4, 3mm VZWD-L-M22C-M-G14-30-V-1P4-15 70993440
Manufacturer
Description
Part Number
Allied Stock Number
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.
Users Who Downloaded This Product Also Downloaded
Page