1.5kw 2 Pole IE2 90S 230VD/400VY B3

Manufacturer SIEMENS
Description 1.5kw 2 Pole IE2 90S 230VD/400VY B3
Part Number 1LE1001-0EA02-2AB4
Allied Stock Number 70382182
Product selection
Selector Manufacturer Description Part Number Allied Stock Number
1 SIEMENS 1.5kw 2 Pole IE2 90S 230VD/400VY B3 1LE1001-0EA02-2AB4 70382182
Manufacturer
Description
Part Number
Allied Stock Number
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.
Users Who Downloaded This Product Also Downloaded
Page