0.25kw 2 Pole IE1 63M 230VD/400VY B5

Manufacturer SIEMENS
Description 0.25kw 2 Pole IE1 63M 230VD/400VY B5
Part Number 1LA7 063-2AA11
Allied Stock Number 70382163
Product selection
Selector Manufacturer Part Number Description Allied Stock Number URL
1 SIEMENS 1LA7 063-2AA11 0.25kw 2 Pole IE1 63M 230VD/400VY B5 70382163 Buy Now
Manufacturer
Part Number
Description
Allied Stock Number
URL
Contact the supplier
Allied Electronics & Automation Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.
Allied Electronics, Inc.