Allied Electronics & Automation
By Allied Electronics & Automation


0.18kw 4 Pole IE1 63M 230VD/400VY B5

Manufacturer SIEMENS
Description 0.18kw 4 Pole IE1 63M 230VD/400VY B5
Part Number 1LA7 063-4AB11
Allied Stock Number 70382165
CAD models
Share

Product selection

Index Selector Manufacturer Part Number Description Allied Stock Number URL
1 1 SIEMENS 1LA7 063-4AB11 0.18kw 4 Pole IE1 63M 230VD/400VY B5 70382165 Buy Now

Contact the supplier

Allied Electronics & Automation

Allied Electronics & Automation

Allied Electronics is a high service level authorized distributor of industrial automation products, electronic components, and electromechanical products with sales offices serving the Americas.

Google Map