ALFAMAK - Free CAD models - OL 01800 - TraceParts
ALFAMAK
By ALFAMAK

OL 01800

Gas Spring

Manufacturer ALFAMAK
Description Gas Spring - OL 01800 015
Part Number OL 01800 015
Stroke (mm) 15
Total length (mm) 95
L min (mm) 80
SF (mm) 3
ØD (mm) 50
Ød (mm) 35
Max. filling pressure (bar) 200
Min. filling pressure (bar) 20
F0 (daN) 1925
F1i (daN) 3005
F1p (daN) 3295
Volume 50
Pressure based area (cm^2) 9,62
Weight 0,91
CAD models
Share

Product selection

Index Selector Part Number Description Stroke (mm) Total length (mm) L min (mm) SF (mm) ØD (mm) Ød (mm) Max. filling pressure (bar) Min. filling pressure (bar) F0 (daN) F1i (daN) F1p (daN) Volume Pressure based area (cm^2) Weight
1 1 OL 01800 015 Gas Spring - OL 01800 015 15 95 80 3 50 35 200 20 1925 3005 3295 50 9,62 0,91
2 2 OL 01800 025 Gas Spring - OL 01800 025 25 115 90 3 50 35 200 20 1925 3408 3834 68 9,62 1
3 3 OL 01800 038 Gas Spring - OL 01800 038 38 150 112 3 50 35 200 20 1925 3441 3878 102 9,62 1,17
4 4 OL 01800 050 Gas Spring - OL 01800 050 50 175 125 3 50 35 200 20 1925 3589 4081 127 9,62 1,26
5 5 OL 01800 063 Gas Spring - OL 01800 063 63 205 142 3 50 35 200 20 1925 3665 4185 156 9,62 1,39
6 6 OL 01800 080 Gas Spring - OL 01800 080 80 245 165 3 50 35 200 20 1925 3730 4257 194 9,62 1,58

Documentation

Contact the supplier

ALFAMAK

ALFAMAK

Shock/Vibration absorbers & Springs

Google Map