ALFAMAK - Free CAD models - OL 00500 - TraceParts
ALFAMAK
By ALFAMAK

OL 00500

Gas Spring

Manufacturer ALFAMAK
Description Gas Spring - OL 00500 010
Part Number OL 00500 010
Stroke (mm) 10
Total length (mm) 75
L min (mm) 65
SF (mm) 2
ØD (mm) 32
Ød (mm) 18
Max. filling pressure (bar) 200
Min. filling pressure (bar) 20
F0 (daN) 510
F1i (daN) 784
F1p (daN) 857
Volume 9
Pressure based area (cm^2) 2,54
Weight 0,35
CAD models
Share

Product selection

Index Selector Part Number Description Stroke (mm) Total length (mm) L min (mm) SF (mm) ØD (mm) Ød (mm) Max. filling pressure (bar) Min. filling pressure (bar) F0 (daN) F1i (daN) F1p (daN) Volume Pressure based area (cm^2) Weight
1 1 OL 00500 010 Gas Spring - OL 00500 010 10 75 65 2 32 18 200 20 510 784 857 9 2,54 0,35
2 2 OL 00500 015 Gas Spring - OL 00500 015 15 85 70 2 32 18 200 20 510 837 928 12 2,54 0,37
3 3 OL 00500 025 Gas Spring - OL 00500 025 25 105 80 2 32 18 200 20 510 898 1010 18 2,54 0,4
4 4 OL 00500 038 Gas Spring - OL 00500 038 38 130 92 2 32 18 200 20 510 962 1098 25 2,54 0,45
5 5 OL 00500 050 Gas Spring - OL 00500 050 50 155 105 2 32 18 200 20 510 985 1129 32 2,54 0,5
6 6 OL 00500 063 Gas Spring - OL 00500 063 63 190 127 2 32 18 200 20 510 992 1138 40 2,54 0,6
7 7 OL 00500 080 Gas Spring - OL 00500 080 80 225 145 2 32 18 200 20 510 1006 1158 50 2,54 0,67

Documentation

Contact the supplier

ALFAMAK

ALFAMAK

Shock/Vibration absorbers & Springs

Google Map