ALFAMAK - Free CAD models - OL 00300 - TraceParts
ALFAMAK
By ALFAMAK

OL 00300

Gas Spring

Manufacturer ALFAMAK
Description Gas Spring - OL 00300 010
Part Number OL 00300 010
Stroke (mm) 10
Total length (mm) 75
L min (mm) 65
SF (mm) 2
ØD (mm) 25
Ød (mm) 14
Max. filling pressure (bar) 200
Min. filling pressure (bar) 20
F0 (daN) 310
F1i (daN) 454
F1p (daN) 492
Volume 6
Pressure based area (cm^2) 1,54
Weight 0,21
CAD models
Share

Product selection

Index Selector Part Number Description Stroke (mm) Total length (mm) L min (mm) SF (mm) ØD (mm) Ød (mm) Max. filling pressure (bar) Min. filling pressure (bar) F0 (daN) F1i (daN) F1p (daN) Volume Pressure based area (cm^2) Weight
1 1 OL 00300 010 Gas Spring - OL 00300 010 10 75 65 2 25 14 200 20 310 454 492 6 1,54 0,21
2 2 OL 00300 015 Gas Spring - OL 00300 015 15 85 70 2 25 14 200 20 310 481 527 8 1,54 0,22
3 3 OL 00300 025 Gas Spring - OL 00300 025 25 105 80 2 25 14 200 20 310 541 608 11 1,54 0,24
4 4 OL 00300 038 Gas Spring - OL 00300 038 38 130 92 2 25 14 200 20 310 588 672 15 1,54 0,27
5 5 OL 00300 050 Gas Spring - OL 00300 050 50 155 105 2 25 14 200 20 310 608 700 19 1,54 0,31
6 6 OL 00300 063 Gas Spring - OL 00300 063 63 185 122 2 25 14 200 20 310 586 669 25 1,54 0,34
7 7 OL 00300 080 Gas Spring - OL 00300 080 80 220 140 2 25 14 200 20 310 598 685 31 1,54 0,39

Documentation

Contact the supplier

ALFAMAK

ALFAMAK

Shock/Vibration absorbers & Springs

Google Map