Heavy and medium duty castors - Welded iron - HLG Assembly + HU Wheel

Manufacturer ALEX
Description Heavy and medium duty castors - Welded iron - HLG Assembly + HU Wheel Ø 150mm, width = 45mm
Part number 2-1865
Mass 1.6
Product selection
Selector Code Wheel diameter (mm) Wheel width (mm)
1 2-1865 150 45
2 2-1866 200 50
3 2-1867 250 50
4 2-1868 150 45
5 2-1869 200 50
6 2-1870 250 50
Code
Wheel diameter (mm)
Wheel width (mm)
Contact the supplier
ALEX Castors & wheels
ALEX