Heavy and medium duty castors - Welded iron - HLG Assembly + HG Wheel

Manufacturer ALEX
Description Heavy and medium duty castors - Welded iron - HLG Assembly + HG Wheel Ø 150mm, width = 45mm
Part number 2-1859
Mass 1
Product selection
Selector Code Wheel diameter (mm) Wheel width (mm)
1 2-1859 150 45
2 2-1853 150 45
3 2-1860 200 51
4 2-1854 200 50
5 2-1861 250 51
6 2-1855 250 50
7 2-1862 150 45
8 2-1856 150 45
9 2-1863 200 51
10 2-1857 200 50
11 2-1864 250 51
12 2-1858 250 50
Code
Wheel diameter (mm)
Wheel width (mm)
Contact the supplier
ALEX Castors & wheels
ALEX