Heavy and medium duty castors - Welded iron - HLG Assembly + FT Wheel

Manufacturer ALEX
Description Heavy and medium duty castors - Welded iron - HLG Assembly + FT Wheel Ø 150mm, width = 42mm
Part number 2-1871
Mass 1.8
Product selection
Selector Code Wheel diameter (mm) Wheel width (mm)
1 2-1871 150 42
2 2-1872 150 42
3 2-1873 200 42
4 2-1874 200 42
5 2-1875 250 57
6 2-1876 250 57
7 2-1877 150 45
8 2-1878 150 45
9 2-1879 200 42
10 2-1880 200 42
11 2-1881 250 57
12 2-1882 250 57
Code
Wheel diameter (mm)
Wheel width (mm)
Contact the supplier
ALEX Castors & wheels
ALEX